TDK Electronics · TDK Europe

Capacitors for AC output filtering

Get data sheets and search

PDF RMS voltage (V AC) Capacitance (µF) THB compliance Temperature, max. (°C) AEC–Q200 Type
250 - 400 1 - 70 +60 °C / 95% RH / VRMS / 1344 h +105 Yes B3275*C/G
275, 350 10 - 40 +85 °C / 85% RH / VRMS / 1000 h +85 --- B32354S

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Definition of terms
  • Typical applications
  • Questionnaire for new developments
  • General technical information
  • Standards and specifications
  • Marking and ordering code system
  • Taping and packing
  • Weights
  • Mounting guidelines
  • Quality
  • Environment
  • Symbols and terms
  • Overview
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.