TDK Electronics · TDK Europe

SMD Capacitors

Get data sheets and search

PDF Terminal style Lower category temperature (°C) Upper operating temperature (°C) Rated capacitance (µF) Rated voltage (V DC) Type
SMD -55 125 56 - 750 25 - 80 B40900
SMD -55 150 56 - 750 25 - 80 B40910
SMD -40 105 56 - 1100 25 - 80 B40950
new
SMD -55 135 470 - 1200 25, 35 B40931
SMD -55 145 82 - 270 50, 63 B40940
SMD -55 145 330 - 820 25, 35 B40930
SMD -55 125 390 - 1100 25, 35 B40921
SMD -55 125 330 - 820 25, 35 B40920

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Overview of types
  • Major applications
  • General technical information
  • Quality and environment
  • Selection chart
  • Overview
  • General
  • Accessories
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.