TDK Electronics · TDK Europe

Pressure sensors

MiniCell pressure transmitters (voltage output)

  • Media separated differential pressure sensing of aggressive fluids and gases
  • High alloyed steel diaphragms at each pressure port
  • Miniaturized package
  • Calibration and temperature compensated
  • Pressure: 0 … 2.5 bar differential
  • Supply voltage: 4.5 … 5.5 V
  • Output voltage: 0.5 … 4.5 V
    (ratiometric 10 ... 90% of supply voltage)
  • Electrical connector: soldering pads
  • Dimensions: 20 x 16 x 11 mm
Ordering code PDF
B58622M3244B507