Power capacitors for defibrillator applications
- Compact size
- Cylindrical and oval design
- Life expectancy: up to 10 000 cycles
- Maximum working temperature: +55 °C
- Temperature category: +40 °C/93%/56 days
- Energy range: 16 up to 529 J
- Low leakage current
- High charge and discharge pulse capability
Product search
More products for Defibrillation devices