TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High CV product in compact design
  • High ripple current capability
  • Long useful life
  • Capacitors with AEC-Q200 qualification available

Axial-lead, soldering star

  • Long useful life up to
    10000 h at +125 °C
    2000 h at +150 °C
  • High operating temperature capability up to 150 °C
  • High vibration stability, special design with high vibration stability up to 60 g available upon request
  • High ripple current density
  • Low ESR values
  • Different mechanical construction available
    • Soldering star option for vertical mounting on PCB or welding to busbar
    • Alternative axial-lead with double-sided plate design for horizontal mounting available upon request
Product search

Rated capacitance (µF) Rated voltage (V DC) Type PDF
360 - 4500 25 - 63 B41689, B41789
360 - 10000 25 - 75 B41692, B41792
600 - 10000 25 - 40 B41690, B41790

Hybrid Polymer Axial lead / Soldering star

  • Very high ripple current capability
  • Very low ESR across temperature range
  • Stable internal thermal connection during useful life
  • Long useful life up to 4000 h at 125 °C
  • High operating temperature capability up to 150 °C
  • High vibration stability, special design with vibration stability up to 60 g available upon request
  • Different mechanical construction available
    • Soldering star option for vertical mounting on PCB or welding to busbar
    • Alternative axial-lead with double-sided plate design for horizontal mounting available upon request
Product search

Rated capacitance (µF) Rated voltage (V DC) Type PDF
390 - 950 63 B40640, B40740
780 - 2200 25, 35 B40600, B40700

SMD Hybrid Polymer

  • Very high ripple current capability
  • Very low ESR
  • Low ESR across temperature range
  • Long useful life up to 4000 h at 135 °C
  • High operating temperature capability up to 145 °C
  • Suitable for reflow soldering
Product search

Rated capacitance (µF) Rated voltage (V DC) Type PDF
270 - 470 25, 35 B40900