TDK Electronics · TDK Europe

Rectangular Power Capacitors for AC Filtering

With the increasing importance of power quality, TDK is focusing our products on AC filtering solutions. There are available with different terminal configurations and electrical parameters. Thanks to our customized design, we may offer high reliability capacitors with the most optimized dimensions. TDK portfolio features two basic AC filter capacitor designs: single-phase and three-phase capacitors. When AC capacitors are used as filters, they suppress harmonic distortions and reactive power problems, thus improving power quality and reliability.


Neuer Inhalt

Features

  • Capacity range 3x200 to 3x3000 µF
  • Voltage 230 to 690 V AC
  • Customized design for filters
  • Temperature range up to 85 °C hotspot
  • Impregnation with Polyurethane Resin
  • Dry Technology
  • Stainless Steel case
  • Flat windings
  • IEC 61071, IEC 61881-1

Benefits

  • 100% customized solution
  • Hermetically sealed
  • Ultra compact solution for filtering (customized)
  • Life time up to 200,000 hours at hot spot temperature +85 °C
  • Compatible with Pressure Switch device
  • Design compatible with aggressive environmental conditions
  • ANSYS™ simulations available upon request 

Applications

Solar
Solar

Get data sheets

PDF Type Application Style Number of phases Rated capacitance (µF)
assignment
B25750 Frequency converters,  Resonant filtering,  DC link MKK DCI, MKK DCI H 1 350 - 6900
assignment
B25640 Frequency converters,  Resonant filtering,  DC link MKK DC R 1 2600 - 12500
assignment
B25650 Frequency converters,  Resonant filtering,  DC link MKK DC 1 195 - 16400

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • ZVEI - General safety recommendations for power capacitors

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Explore more


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please don't hesitate to contact us! We will be glad to help you.

More

Trade Fairs & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn Twitter