TDK Electronics · TDK Europe

Hybrid Polymer Capacitors

Get Data Sheets and Search

PDF Terminal style Lower category temperature (°C) Upper operating temperature (°C) Rated capacitance (µF) Rated voltage (V DC) Type
Axial-lead,  Soldering star -55 125 1100 - 2700 25, 35 B40620, B40720
Axial-lead,  Soldering star -55 150 390 - 720 63 B40640, B40740
Axial-lead,  Soldering star -55 125 780 - 2200 25, 35 B40600, B40700
Axial-lead,  Soldering star -55 135 460 - 790 63 B40650, B40750
new
SMD hybrid polymer -40 145 330 - 620 25, 35 B40930
SMD hybrid polymer -40 125 82 - 120 63 B40940
SMD hybrid polymer -40 125 330 - 620 25, 35 B40920
SMD hybrid polymer -40 125 270 - 470 25, 35 B40900
SMD hybrid polymer -40 125 390 - 680 25, 35 B40921

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Overview of types
  • Major applications
  • General technical information
  • Quality and environment
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.