TDK Electronics · TDK Europe

Hybrid Polymer Capacitors

Number of hits: 36
PDF Inventory Ordering code Lower category temperature (°C) Upper operating temperature (°C) Rated voltage (V DC) Rated capacitance (µF) Capacitance tolerance (%) Diameter (mm) Length (mm) Rated useful life (h) Terminal style Terminal and packing configuration Type
B40740B8397M001 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8517M011 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8727M001 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8537M002 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8537M001 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8707M001 -55 150 63 700 ±20 18 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8727M012 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8397M001 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8727M002 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8517M002 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8517M012 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8537M011 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8957M011 -55 150 63 950 ±20 18 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8727M012 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8517M001 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8517M002 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8517M012 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8397M012 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8707M011 -55 150 63 700 ±20 18 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8727M011 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8397M012 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8517M001 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8957M001 -55 150 63 950 ±20 18 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8537M012 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8537M001 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8727M002 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8727M011 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8397M011 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8397M002 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8517M011 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8537M012 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740B8537M011 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8727M001 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8537M002 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8397M002 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740
B40740A8397M011 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list