TDK Electronics · TDK Europe

Hybrid Polymer Capacitors

Number of hits: 32
PDF Inventory Ordering code Lower category temperature (°C) Upper operating temperature (°C) Rated voltage (V DC) Rated capacitance (µF) Capacitance tolerance (%) Diameter (mm) Length (mm) Rated useful life (h) Terminal style Terminal and packing configuration Type
B40700A7148M001 -55 150 35 1400 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A7148M002 -55 150 35 1400 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A7148M011 -55 150 35 1400 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700B7108M011 -55 150 35 1000 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5178M011 -55 150 25 1700 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5178M012 -55 150 25 1700 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5228M002 -55 150 25 2200 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A7787M002 -55 150 35 780 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A7787M011 -55 150 35 780 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A7787M012 -55 150 35 780 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700B7108M002 -55 150 35 1000 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5128M002 -55 150 25 1200 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5128M012 -55 150 25 1200 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5178M001 -55 150 25 1700 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5228M012 -55 150 25 2200 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A7108M002 -55 150 35 1000 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700B7108M012 -55 150 35 1000 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A7148M012 -55 150 35 1400 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5168M001 -55 150 25 1600 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5168M002 -55 150 25 1600 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5168M011 -55 150 25 1600 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5168M012 -55 150 25 1600 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5178M002 -55 150 25 1700 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5228M001 -55 150 25 2200 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5228M011 -55 150 25 2200 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A7787M001 -55 150 35 780 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A7108M001 -55 150 35 1000 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A7108M011 -55 150 35 1000 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A7108M012 -55 150 35 1000 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700B7108M001 -55 150 35 1000 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5128M001 -55 150 25 1200 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700
B40700A5128M011 -55 150 25 1200 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list