TDK Electronics · TDK Europe

Hybrid Polymer Capacitors

Number of hits: 32
PDF Inventory Ordering code Lower category temperature (°C) Upper operating temperature (°C) Rated voltage (V DC) Rated capacitance (µF) Capacitance tolerance (%) Diameter (mm) Length (mm) Rated useful life (h) Terminal style Terminal and packing configuration Type
B40600C5228M001 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5128M011 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5168M011 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5178M003 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5178M011 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7787M001 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7108M001 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7108M003 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7108M011 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600D7108M011 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600D7108M013 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7148M003 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5178M013 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5228M003 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5228M011 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5228M013 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5128M001 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5128M003 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5128M013 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5168M003 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5168M013 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5178M001 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7787M003 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7787M011 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7787M013 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600D7108M001 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600D7108M003 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5168M001 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7108M013 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7148M001 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7148M011 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7148M013 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list