TDK Electronics · TDK Europe

PTC thermistors

  • Overcurrent protection
  • Limit temperature sensors
  • Heating elements

SMD Overcurrent protectors

  • Lead-free tinned terminations
  • Short response time
  • UL approval
  • Qualified acc. AEC-Q200 rev. D
  • Rated current: 90 mA, 70 mA, 50 mA, 13 mA, 12 mA
  • Case size: 0402, 1210
Product search

Reference temperature (°C) Surface temperature (°C) Rated resistance (Ohm) Max. operating voltage (V) Type PDF
--- --- 27,  55,  125,  470,  1500 30 - 265 A407, A606, A607, A707, A907