Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Transformers

  • Material class –40 °C to +155 °C
  • High power density
  • Advanced thermal behavior
  • Platform designs qualified acc. to AEC-Q200

E10 EM

  • Insulation distances for basic insulation, e.g. IEC 60664-1, PU2, OVC II
  • Isolated DC/DC converter (full bridge and flyback topology)
  • Push-Pull driver for isolated power supply circuits (full bridge topology)
  • Vop : up to 500 V
Product search

Inductance (min.) (μH) Turns ratio (pri-sec) Test voltage (V DC) Max. height (mm) Max. width (mm) Type PDF
100 1:1:08 2400 V, 50 Hz/1s 11.35 11.7 B78307A2276A003 file_pdf_box