Sensors – temperature sensors (NTC), pressure sensors, ultrasonic sensors
Temperature sensors (NTC)
- Long-term stability
- High measuring accuracy
- Short response time
- Temperature measurement up to +260 °C
- Heat resistive and highly stable
- Rugged design
- Compact dimensions
- SMD NTCs are qualified acc.
Integrated air duct sensors
- Lightweight full plastic version with fast response time
Evaporator fin temperature sensors
- Metal tube sensors to directly measure the evaporator fin temperature
Evaporator air temperature sensors
- NTC directly in the air stream for fast response time
- Overmolded design
- Humidity resistant
Double sensors
- Combined NTC and PTC sensors with wire harness
Outside temperature sensors
- Overmolded package
- Cable-bound or integrated connector versions
- Humidity resistant
- Customer-specific design
Solar sensors
- Mono and dual sun sensors with twilight function
Pressure sensors
- Piezo-resistive pressure dies and transmitters
- Long-term stability
- High media resistance
- Small dimensions
Ultrasonic sensors
- Available with wrap-around metallization
- Customized dimensions
- Production certified to automotive standard (IS0/TS 16949)
Ultrasonic sensors
- Available with wrap-around metallization
- Customized dimensions upon request
- Production certified to automotive standard (ISO/TS 16949)
- Radial oscillation types:
Frequency: 200 … 400 kHz
Thickness: 0.2 … 4 mm
Diameter: 4 … 8 mm - Thickness oscillation types:
Frequency: 500 … 4000 kHz
Thickness: 0.5 … 4 mm
Diameter: 4 … 12 mm
|
PDF
|
|
200 … 400 kHz
|
0.2 … 4 mm
|
4 … 8 mm
|
Upon request
|
|
|
500 … 4000 kHz
|
0.5 … 4 mm
|
4 … 12 mm
|
Upon request
|
|
More products for Interior monitoring, anti-theft systems