Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Sensors – temperature sensors (NTC), pressure sensors, ultrasonic sensors

Temperature sensors (NTC)

  • Long-term stability
  • High measuring accuracy
  • Short response time
  • Temperature measurement up to +260 °C
  • Heat resistive and highly stable
  • Rugged design
  • Compact dimensions
  • SMD NTCs are qualified acc.

Integrated air duct sensors

  • Lightweight full plastic version with fast response time

Evaporator fin temperature sensors

  • Metal tube sensors to directly measure the evaporator fin temperature

Evaporator air temperature sensors

  • NTC directly in the air stream for fast response time
  • Overmolded design
  • Humidity resistant

Double sensors

  • Combined NTC and PTC sensors with wire harness

Outside temperature sensors

  • Overmolded package
  • Cable-bound or integrated connector versions
  • Humidity resistant
  • Customer-specific design

Solar sensors

  • Mono and dual sun sensors with twilight function

Pressure sensors

  • Piezo-resistive pressure dies and transmitters
  • Long-term stability
  • High media resistance
  • Small dimensions

Ultrasonic sensors

  • Available with wrap-around metallization
  • Customized dimensions
  • Production certified to automotive standard (IS0/TS 16949)

Ultrasonic sensors

  • Available with wrap-around metallization
  • Customized dimensions upon request
  • Production certified to automotive standard (ISO/TS 16949)
  • Radial oscillation types:
    Frequency: 200 … 400 kHz
    Thickness: 0.2 … 4 mm
    Diameter: 4 … 8 mm
  • Thickness oscillation types:
    Frequency: 500 … 4000 kHz
    Thickness: 0.5 … 4 mm
    Diameter: 4 … 12 mm
Frequency Thickness Diameter Type PDF
200 … 400 kHz 0.2 … 4 mm 4 … 8 mm Upon request assignment
500 … 4000 kHz 0.5 … 4 mm 4 … 12 mm Upon request assignment