Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Sensors – temperature sensors (NTC), pressure sensors, ultrasonic sensors

Temperature sensors (NTC)

  • Long-term stability
  • High measuring accuracy
  • Short response time
  • Temperature measurement up to +260 °C
  • Heat resistive and highly stable
  • Rugged design
  • Compact dimensions
  • SMD NTCs are qualified acc.

Integrated air duct sensors

  • Lightweight full plastic version with fast response time

Evaporator fin temperature sensors

  • Metal tube sensors to directly measure the evaporator fin temperature

Evaporator air temperature sensors

  • NTC directly in the air stream for fast response time
  • Overmolded design
  • Humidity resistant

Double sensors

  • Combined NTC and PTC sensors with wire harness

Outside temperature sensors

  • Overmolded package
  • Cable-bound or integrated connector versions
  • Humidity resistant
  • Customer-specific design

Solar sensors

  • Mono and dual sun sensors with twilight function

Pressure sensors

  • Piezo-resistive pressure dies and transmitters
  • Long-term stability
  • High media resistance
  • Small dimensions

Ultrasonic sensors

  • Available with wrap-around metallization
  • Customized dimensions
  • Production certified to automotive standard (IS0/TS 16949)

SMD NTCs

  • Operating temperatures up to +150 °C
  • Qualified acc. to AEC-Q200
  • High reliability
  • Excellent long-term aging stability in high temperature and high humidity environment
  • Case sizes: 0402, 0603, 0805, 1206
  • B-tolerance: ±1%, ±3%
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Power (Pout typ.) (W) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
4.7 - 100 ±1 - ±5 --- --- --- B57232V5, B57251V5, B57254V5, B57256V5 file_pdf_box
4.7 - 100 ±3, ±5 --- --- --- B57442V5, B57451V5, B57452V5 file_pdf_box
10 - 100 ±1 - ±5 --- --- --- B57332V5 - B57356V5 file_pdf_box
--- --- --- --- --- Kit file_pdf_box

Ultrasonic sensors

  • Available with wrap-around metallization
  • Customized dimensions upon request
  • Production certified to automotive standard (ISO/TS 16949)
  • Radial oscillation types:
    Frequency: 200 … 400 kHz
    Thickness: 0.2 … 4 mm
    Diameter: 4 … 8 mm
  • Thickness oscillation types:
    Frequency: 500 … 4000 kHz
    Thickness: 0.5 … 4 mm
    Diameter: 4 … 12 mm
Resistance (at 25 °C) (kOhm) Tolerance (%) Power (Pout typ.) (W) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
--- --- --- --- --- Upon request assignment
--- --- --- --- --- Upon request assignment