Sensors – temperature sensors (NTC), pressure sensors, ultrasonic sensors
Temperature sensors (NTC)
- Long-term stability
- High measuring accuracy
- Short response time
- Temperature measurement up to +260 °C
- Heat resistive and highly stable
- Rugged design
- Compact dimensions
- SMD NTCs are qualified acc.
Integrated air duct sensors
- Lightweight full plastic version with fast response time
Evaporator fin temperature sensors
- Metal tube sensors to directly measure the evaporator fin temperature
Evaporator air temperature sensors
- NTC directly in the air stream for fast response time
- Overmolded design
- Humidity resistant
Double sensors
- Combined NTC and PTC sensors with wire harness
Outside temperature sensors
- Overmolded package
- Cable-bound or integrated connector versions
- Humidity resistant
- Customer-specific design
Solar sensors
- Mono and dual sun sensors with twilight function
Pressure sensors
- Piezo-resistive pressure dies and transmitters
- Long-term stability
- High media resistance
- Small dimensions
Ultrasonic sensors
- Available with wrap-around metallization
- Customized dimensions
- Production certified to automotive standard (IS0/TS 16949)
SMD NTCs
- Operating temperatures up to +150 °C
- Qualified acc. to AEC-Q200
- High reliability
- Excellent long-term aging stability in high temperature and high humidity environment
- Case sizes: 0402, 0603, 0805, 1206
- B-tolerance: ±1%, ±3%
Product search
|
PDF
|
|
4.7 - 100
|
±1 - ±5
|
B57232V5, B57251V5, B57254V5, B57256V5
|
|
|
4.7 - 100
|
±3,
±5
|
B57442V5, B57451V5, B57452V5
|
|
|
10 - 100
|
±1 - ±5
|
B57332V5 - B57356V5
|
|
|
---
|
---
|
Kit
|
|
More products for Ferrites