Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Sensors – temperature sensors (NTC), pressure sensors, ultrasonic sensors

Temperature sensors (NTC)

  • Long-term stability
  • High measuring accuracy
  • Short response time
  • Temperature measurement up to +260 °C
  • Heat resistive and highly stable
  • Rugged design
  • Compact dimensions
  • SMD NTCs are qualified acc.

Integrated air duct sensors

  • Lightweight full plastic version with fast response time

Evaporator fin temperature sensors

  • Metal tube sensors to directly measure the evaporator fin temperature

Evaporator air temperature sensors

  • NTC directly in the air stream for fast response time
  • Overmolded design
  • Humidity resistant

Double sensors

  • Combined NTC and PTC sensors with wire harness

Outside temperature sensors

  • Overmolded package
  • Cable-bound or integrated connector versions
  • Humidity resistant
  • Customer-specific design

Solar sensors

  • Mono and dual sun sensors with twilight function

Pressure sensors

  • Piezo-resistive pressure dies and transmitters
  • Long-term stability
  • High media resistance
  • Small dimensions

Ultrasonic sensors

  • Available with wrap-around metallization
  • Customized dimensions
  • Production certified to automotive standard (IS0/TS 16949)

Glassencapsulated NTCs G1541, G1551, G1561

  • High-temperature resistant
  • Insulated wires with high insulation voltage
  • Nonstandard wire configurations
  • Small dimensions, highly stable
  • Insulation resistance: > 100 MW 500 V DC (1s)
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
2 - 230 ±2, ±3 -55 260 G1551 file_pdf_box
2 - 230 ±2, ±3 -55 260 G1561 file_pdf_box
5 - 100 ±2, ±3 -55 250 G1541 file_pdf_box

Leaded NTCs S86*, S87*,S88*

  • Nonstandard lead configurations
  • Length of wire up to 500 mm
  • Taped versions for automatic processing
  • Lead spacing 2.5 and 5.0 mm (S87*, S88*)
  • UL approval (S86*)
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
2 - 100 ±1 - ±5 -40,  -55 100,  155 S861 file_pdf_box
2 - 5 ±1, ±3 -55 155 S864 file_pdf_box
2 - 50 ±1 - ±5 -55 155 S867 file_pdf_box
2.1 - 30 ±1 - ±5 -55 155 S881 file_pdf_box
2.1 - 30 ±1 - ±5 -55 155 S885 file_pdf_box
3 - 30 --- -55 155 S863 file_pdf_box
3 - 30 --- -55 155 S869 file_pdf_box
10 - 85 ±5 -40 150 S860 file_pdf_box

SMD NTCs

  • Operating temperatures up to +150 °C
  • Qualified acc. to AEC-Q200
  • High reliability
  • Excellent long-term aging stability in high temperature and high humidity environment
  • Case sizes: 0402, 0603, 0805, 1206
  • B-tolerance: ±1%, ±3%
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
4.7 - 100 ±1 - ±5 --- --- B57232V5, B57251V5, B57254V5, B57256V5 file_pdf_box
4.7 - 100 ±3, ±5 --- --- B57442V5, B57451V5, B57452V5 file_pdf_box
10 - 100 ±1 - ±5 --- --- B57332V5 - B57356V5 file_pdf_box
--- --- --- --- Kit file_pdf_box

Pressure die C32

  • Media resistant absolute back side pressure measurement
  • Long-term stability
  • Increased burst pressure upon request
  • Solderable back side upon request
  • Gold bond pads available
  • Rated pressure: 400 mbar … 40 bar
  • Pressure measurement: absolute front side (barometric), absolute back side (barometric), gauge back side
  • Size: 1.65 × 1.65 mm
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
--- --- --- --- B58600H file_pdf_box
--- --- --- --- B58600H file_pdf_box
--- --- --- --- B58601H file_pdf_box

Temperature probes, Evaporator fin temperature sensors

  • Short response time
  • Cable-based design
  • Insulated wires with high insulation voltage
  • Customer-specific solutions
  • Humidity resistant: 2000 h immersion test at +80 °C
Resistance (at 25 °C) (Ohm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
--- --- -40 85 B58 assignment

Temperature probes, Evaporator air temperature sensors

  • Customer-specific solutions
  • Water immersion test: 2000 h / +80 °C
  • Thermal cycling: 1000 cycles in liquid –30 °C / +90 °C with transition time < 30 s
Resistance (at 25 °C) (Ohm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
--- --- -40 100 B58 assignment

Temperature probes, Integrating air duct sensors

  • Clip design for fast and reliable mounting
  • Customer-specific solutions
  • Temperature range: –40 … +90 °C
  • Response time: < 15 s in air at 5 m/s
Resistance (at 25 °C) (Ohm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
--- --- -40 90 B58 assignment

Temperature probes, Integrated round air duct sensors

  • Connector molded directly on the sensor
  • Anti rational features
  • Cristmas tree push-in design
  • Simple attachment strategy
  • One design for different wall thicknesses
  • Customer-specific solutions
  • Response time: < 12 s in air at 5 m/s
Resistance (at 25 °C) (Ohm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
--- --- -40 90 B58 assignment

Temperature probes, Outside temperature sensors

  • Customer-specific solutions
  • Compliant to IP6K6 and IPX9K for 30 s
  • Humidity resistant: 2000 h immersion test at +80 °C
  • Thermal cycling: 480 cycles with applied voltage 120000 cycles on/off
  • Thermal shock: 200 cycles in air transition time < 30 s
Resistance (at 25 °C) (Ohm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
--- --- -40 85 B58 assignment

Solar sensors with twilight function

  • Mono and dual zone
  • High resolution and sensitivity
  • Adapted angular characteristics
  • Analog signal
  • Twilight function
  • Customer-specific solutions
Resistance (at 25 °C) (Ohm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
--- --- -40 100 B58 assignment