Sensors – temperature sensors (NTC), pressure sensors, ultrasonic sensors
Temperature sensors (NTC)
- Long-term stability
- High measuring accuracy
- Short response time
- Temperature measurement up to +260 °C
- Heat resistive and highly stable
- Rugged design
- Compact dimensions
- SMD NTCs are qualified acc.
Integrated air duct sensors
- Lightweight full plastic version with fast response time
Evaporator fin temperature sensors
- Metal tube sensors to directly measure the evaporator fin temperature
Evaporator air temperature sensors
- NTC directly in the air stream for fast response time
- Overmolded design
- Humidity resistant
Double sensors
- Combined NTC and PTC sensors with wire harness
Outside temperature sensors
- Overmolded package
- Cable-bound or integrated connector versions
- Humidity resistant
- Customer-specific design
Solar sensors
- Mono and dual sun sensors with twilight function
Pressure sensors
- Piezo-resistive pressure dies and transmitters
- Long-term stability
- High media resistance
- Small dimensions
Ultrasonic sensors
- Available with wrap-around metallization
- Customized dimensions
- Production certified to automotive standard (IS0/TS 16949)
Leaded NTCs S86*, S87*,S88*
- Nonstandard lead configurations
- Length of wire up to 500 mm
- Taped versions for automatic processing
- Lead spacing 2.5 and 5.0 mm (S87*, S88*)
- UL approval (S86*)
Product search
|
PDF
|
|
2 - 100
|
±1 - ±5
|
-55,
-40
|
100,
155
|
S861
|
|
|
2 - 5
|
±1,
±3
|
-55
|
155
|
S864
|
|
|
2 - 50
|
±1 - ±5
|
-55
|
155
|
S867
|
|
|
2.1 - 30
|
±1 - ±5
|
-55
|
155
|
S881
|
|
|
2.1 - 30
|
±1 - ±5
|
-55
|
155
|
S885
|
|
|
3 - 30
|
---
|
-55
|
155
|
S863
|
|
|
3 - 30
|
---
|
-55
|
155
|
S869
|
|
|
10 - 85
|
±5
|
-40
|
150
|
S860
|
|
Glassencapsulated NTCs G1541, G1551, G1561
- High-temperature resistant
- Insulated wires with high insulation voltage
- Nonstandard wire configurations
- Small dimensions, highly stable
- Insulation resistance: > 100 MW 500 V DC (1s)
Product search
|
PDF
|
|
2 - 230
|
±2,
±3
|
-55
|
260
|
G1551
|
|
|
2 - 230
|
±2,
±3
|
-55
|
260
|
G1561
|
|
|
5 - 100
|
±2,
±3
|
-55
|
250
|
G1541
|
|
SMD NTCs
- Operating temperatures up to +150 °C
- Qualified acc. to AEC-Q200
- High reliability
- Excellent long-term aging stability in high temperature and high humidity environment
- Case sizes: 0402, 0603, 0805, 1206
- B-tolerance: ±1%, ±3%
Product search
|
PDF
|
|
4.7 - 100
|
±0.5 - ±5
|
---
|
---
|
B57232V5 - B57459V5
|
|
|
---
|
---
|
---
|
---
|
Kit
|
|
Temperature probes, Evaporator fin temperature sensors
- Short response time
- Cable-based design
- Insulated wires with high insulation voltage
- Customer-specific solutions
- Humidity resistant: 2000 h immersion test at +80 °C
Temperature probes, Evaporator air temperature sensors
- Customer-specific solutions
- Water immersion test: 2000 h / +80 °C
- Thermal cycling: 1000 cycles in liquid –30 °C / +90 °C with transition time < 30 s
Temperature probes, Integrating air duct sensors
- Clip design for fast and reliable mounting
- Customer-specific solutions
- Temperature range: –40 … +90 °C
- Response time: < 15 s in air at 5 m/s
Temperature probes, Integrated round air duct sensors
- Connector molded directly on the sensor
- Anti rational features
- Cristmas tree push-in design
- Simple attachment strategy
- One design for different wall thicknesses
- Customer-specific solutions
- Response time: < 12 s in air at 5 m/s
Temperature probes, Outside temperature sensors
- Customer-specific solutions
- Compliant to IP6K6 and IPX9K for 30 s
- Humidity resistant: 2000 h immersion test at +80 °C
- Thermal cycling: 480 cycles with applied voltage 120000 cycles on/off
- Thermal shock: 200 cycles in air transition time < 30 s
Solar sensors with twilight function
- Mono and dual zone
- High resolution and sensitivity
- Adapted angular characteristics
- Analog signal
- Twilight function
- Customer-specific solutions
More products for Additional heating systems (e.g. steering wheel and seat climatization)