TDK Electronics · TDK Europe

Piezo haptic actuators

  • Using as sensor and actuator
  • Actuator feedback adjustable
  • Low power consumption
  • Qualified acc. to AEC-Q200

PowerHap

  • Small size
  • Enables crisp haptic feedback
  • Using as sensor and actuator
  • Actuator feedback adjustable
  • Low power consumption
  • Qualified based on AEC-Q200
  • Operating temp.: –40 … +85 °C
Product search

Acceleration load mass 100 g @ single pulse, sine wave 200Hz Rated voltage (V) Displacement (µm) Dimensions (l x w x h) (mm) Series PDF
2.5 -10 … 60 35 9 x 9 x 1.1 0909H011V060
7 -20 … 120 65 12.7 x 12.7 x 1.8 1313H018V120
35 -20 … 120 230 26 x 26 x 2.32 2626H023V120
--- --- --- --- PowerHap