Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Piezo haptic actuators

  • Using as sensor and actuator
  • Actuator feedback adjustable
  • Low power consumption
  • Qualified acc. to AEC-Q200

PowerHap

  • Small size
  • Enables crisp haptic feedback
  • Using as sensor and actuator
  • Actuator feedback adjustable
  • Low power consumption
  • Qualified based on AEC-Q200
  • Operating temp.: –40 … +85 °C
Product search

Acceleration load mass 100 g @ single pulse, sine wave 200Hz Rated voltage (V) Displacement (µm) Dimensions (l x w x h) (mm) Type PDF
2.5 -10 … 60 35 9 x 9 x 1.1 0909H011V060 file_pdf_box
35 -20 … 120 230 26 x 26 x 2.3 2626H023V120 file_pdf_box
7 -20 … 120 65 12.7 x 12.7 x 1.8 1313H018V120 file_pdf_box
--- --- --- --- PowerHap assignment