Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Varistors

  • Leaded disk varistors up to +105 °C
  • SNF varistors up to +125 °C
  • Intrinsically safe ThermoFuse varistors

S05, S07, S10, S14, S20

  • Operating voltage VRMS: 11 … 1100 V
  • High surge current ratings up to 12 kA
  • High energy ratings (2 ms) up to 440 J
  • For high energy absorption
Product search

Surge current (A) Type PDF
100 - 8000 S05K11 - S20K95 file_pdf_box
250 - 2000 S07K14AUTOS2D1 - S20K30AUTO file_pdf_box
250 - 2000 S07V42AUTOS2D1, S10V42AUTOS5D1, S14V42AUTOS5D1, S20V42AUTOS5D1 file_pdf_box
800 - 10000 S05K130E2 - S20K680E2 file_pdf_box

S25

  • Operating voltage VRMS: 130 … 750 V
  • High surge current up to 20 kA
  • High energy ratings (2 ms) up to 1025 J
  • For high energy absorption
Product search

Surge current (A) Type PDF
20000 S25K130E4R12 - S25K750E4R12 file_pdf_box