TDK Electronics · TDK Europe

Piezo actuators

  • Active haptic feedback
  • Small and powerful actuator
  • Can do force sensing
  • Flexible design of haptic feedback

PowerHap™ 15G type

  • Can be used as force sensor and actuator.
  • Progammable haptic feedback
  • Low power consumption
  • Large displacement
  • High force but at small dimensions
  • Fast response
  • Qualified based on AEC-Q200
  • Acceleration 15G (100 g mass)
    • Operating temperature: –40 to +85 °C
Product search

Dimensions (l x w x h) (mm) Rated voltage (V) Displacement (µm) Type PDF
26 x 26 x 2.3 -20 … 120 230 2626H023V120

PowerHap™ 7G type

  • Can be used as force sensor and actuator.
  • Progammable haptic feedback
  • Low power consumption
  • Large displacement
  • High force but at small dimensions
  • Fast response
  • Qualified based on AEC-Q200
  • Acceleration 7G (100 g mass)
    • Operating temperature: –40 to +85 °C
Product search

Dimensions (l x w x h) (mm) Rated voltage (V) Displacement (µm) Type PDF
12.7 x 12.7 x 1.8 -20 … 120 65 1313H018V120

PowerHap™ 2.5G type

  • Can be used as force sensor and actuator.
  • Progammable haptic feedback
  • Low power consumption
  • Large displacement
  • High force but at small dimensions
  • Fast response
  • Qualified based on AEC-Q200
  • Acceleration 2.5G (100 g mass)
    • Operating temperature: –40 to +85 °C
Product search

Dimensions (l x w x h) (mm) Rated voltage (V) Displacement (µm) Type PDF
9 x 9 x 1.1 -10 … 60 35 0909H011V060