Ceramic transient voltage suppressors
- SMD Multilayer varistors and CeraDiodes in EIA case sizes 0201 to 2220 for surge supressing and ESD protection
- SMD disk varistors (CU) for surge current protection
- Bidirectional components
- No temperature derating up to +85 °C / +150 °C (depending on type)
- Protection against wide overvoltage range
Multilayer varistors
- Bidirectional multilayer protection components with very fast response time < 0.5 ns
- Protection against ESD, surge, burst, switching inductive load, temporary overvoltage (depending on type)
- High surge series for replacement of semiconductor diodes TVS SMA*, SMB*
- EIA case sizes single components: 0201 … 2220
- EIA case sizes array components: 0405 (2-fold), 0508, 0612 (4-fold)
- Vmax: up to 150 V DC
- Isurge max: up to 6500 A
- Vclamp, max (8/20 μs): up to 360 V
- Top:
−40 ... +85 °C
−55 ... +150 °C
Product search
|
PDF
|
|
0.6 - 15
|
CA05P4S14THSG - CT0603V150RFG_E
|
|
|
0.6 - 24000
|
CT0402L4G - CT2220M6G
|
|
|
3 - 15000
|
CT0402L14G - CT2220S14BAUTOG
|
|
|
100 - 10000
|
CT0805K30G - CT2220S50E3G
|
|
|
2000
|
CT1210K40E2G
|
|
|
5000
|
CT1210K25E2G
|
|
|
8000
|
CT1210K17E2G
|
|
CeraDiodes
- ESD protection components
- Replacement of semiconductor diodes TVS
- No temperature derating up to +85 °C
- Special arrays for USB protection
- EIA case sizes single components: 0201, SOD-723 (0402), SOD-523 (0603), SOD-323 (1003)
- EIA case sizes array components: 0508, 0612 (4-fold), SOT-666 (0506) SOT-23-6L (1012)
- Vmax: 5.6 ... 30 V DC
- VESD, air: 15 kV (to IEC 61000-4-2)
- VESD, contact: 8 kV (to IEC 61000-4-2)
- Top: −40 ... +85 °C
Product search
|
PDF
|
|
0.6 - 10
|
CDA3C05GTH - CDS4C16GTH
|
|
|
33 - 470
|
CDA4C20GTA - CDS4C12GTA
|
|
|
---
|
CDS2C15GTH - CDS2C200GTB
|
|
More products for Ignition units for gas cookers