TDK Electronics · TDK Europe

Thermistors PTC

  • For overcurrent protection, inrush current limiting, compressor starting, heating and liquid level sensors

Overcurrent protection, chip A606, A607, A707, A807, A907

  • EIA case size 1210
  • Lead-free tinned termination
  • Short response time
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
27,  55,  125,  400,  1500 30 - 400 A606, A607, A707, A807, A907

Overcurrent protection, leaded

  • Broad product range
  • UL approval
  • VDE approval
  • Various rated resistance versions available
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
3.5 - 160 265 C810 - C890
3.7 - 150 160 C830 - C890
10 265 C850
10 - 120 265 C850 - C883
15 265 C860
600,  1200,  1500 420, 550 C884, C885, C886
3500,  5500 --- B404, B406

Inrush current limiters

  • For incrush current limiting in converter circuits
  • Leaded and coated PTC thermistors as well as PTC thermistor disks mounted in thermoplast casing
  • Self protecting in case of malfunction of inverter electronics
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
22,  33,  56,  100 280 - 560 J213, J215, J217, J219

C1412, C1451, C75*

  • For incrush current limiting in converter circuits
  • Leaded and coated PTC thermistors as well as PTC thermistor disks mounted in thermoplast casing
  • Self protecting in case of malfunction of inverter electronics
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
25 280 C750
25 280 C750
25 - 7500 280 - 1000 C750_ICL - C1451_OC