Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

EMC filters

  • Wide current range up to 2500 A
  • Rated voltage up to 760 V AC and 1500 V DC
  • Different terminals (tab connectors, litz wires, threaded studs, terminal blocks, pins, IEC connectors, bus bars)
  • UL/CSA/ENEC approvals
  • EPCOS also runs its own accredited EMC laboratory in Regensburg/Germany which can perform all relevant tests and issue the necessary documentation to obtain CE-conformity

IEC inlet filters

  • EMC filters with integrated IEC connector
  • Compact design
  • Medical versions with very low leakage current
Product search

Rated current (A) Rated voltage (V AC) Type PDF
1 - 20 250 B84771 file_pdf_box
1 - 10 250 B84773 file_pdf_box
1 - 10 250 B84776 file_pdf_box

2-line filters

  • Modular SIFI filter system with various cases and insertion losses
  • Medical versions with very low leakage current
  • Suppression of differential and common-mode interference
Product search

Rated current (A) Rated voltage (V AC) Type PDF
2 - 36 250 B84112G file_pdf_box
3 - 36 250 B84111F file_pdf_box
3 - 36 250 B84113H file_pdf_box

3-line filters, 4-line filters

  • 3-line and 4-line filters with high insertion loss
  • Optimized leakage current
  • Compact design
Product search

Rated current (A) Rated voltage (V AC) Type PDF
3 - 280 305/530 B84243A file_pdf_box
8 - 180 275/480 B84143A*R000 file_pdf_box
8 - 150 300/520 B84143A*R105 file_pdf_box
8 - 200 300/520 B84144A*R120 file_pdf_box
8 - 200 300/520 B84144A*R140 file_pdf_box
10 - 50 300/520,  305/530 B84143A*166 file_pdf_box
10 - 100 300/520 B84143A*R106 file_pdf_box
10 - 100 300/520 B84143A*R107 file_pdf_box
16 - 200 300/520 B84143D*R127 file_pdf_box
16 - 180 250/440 B84144A*R000 file_pdf_box
25 - 180 440/760 B84143A*R021 file_pdf_box
35 - 230 300/520 B84143*R410 file_pdf_box
150 - 2500 310/530,  400/690,  440/760 B84143B*S020_S021_S024 file_pdf_box
180 - 1600 300/520,  440/760 B84143B_K*S080_S081 file_pdf_box
250 - 600 305/530 B84144B*S120_S121 file_pdf_box
--- --- B84143Q*S020 file_pdf_box
--- --- B84143Q*S080 file_pdf_box