TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High ripple current capability
  • Low ESR
  • Optimized thermal concept
  • Long useful life
  • Ultra-compact design
  • Different case sizes for each capacitance value

Snap-in

  • 2-pin version with standard pin (6.3 mm) or short pin (4.5 mm), 3-pin version with short pin
Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
200 - 550 47 - 2700 >3000 105 B43544
200 - 600 47 - 2200 >5000, >8000 85 B43541
200 - 500 47 - 2700 >5000 105 B43644
200 - 450 56 - 2700 >3000 105 B43509
200 - 450 56 - 2200 >8000 85 B43624
200 - 500 56 - 2200 >8000 105 B43547
200 - 450 82 - 3300 >2000 105 B43640
200 - 500 82 - 3300 >3000 105 B43642
200 - 450 82 - 2700 >8000 85 B43634
200 - 450 100 - 3300 >2000 85 B43630
200 - 450 100 - 3300 >3000 105 B43643
400 - 500 68 - 820 >3000 105 B43548
400 - 500 68 - 820 >5000 105 B43545
400 - 450 120 - 1200 >2000 105 B43641
450 120 - 1000 >2000 105 B43647
450, 475 120 - 1250 >2000 105 B43657