TDK Electronics · TDK Europe

Ceramic transient voltage suppressors

  • SMD Multilayer varistors and CeraDiodes in EIA case sizes 0201 to 2220 for surge supressing and ESD protection
  • SMD disk varistors (CU) for surge current protection
  • Bidirectional components
  • No temperature derating up to +85 °C / +150 °C (depending on type)
  • Protection against wide overvoltage range

Multilayer varistors

  • Bidirectional multilayer protection components with very fast response time < 0.5 ns
  • Protection against ESD, surge, burst, switching inductive load, temporary overvoltage (depending on type)
  • High surge series for replacement of semiconductor diodes TVS SMA*, SMB*
  • EIA case sizes single components: 0201 … 2220
  • EIA case sizes array components: 0405 (2-fold), 0508, 0612 (4-fold)
  • Vmax: up to 150 V DC
  • Isurge max: up to 6500 A
  • Vclamp, max (8/20 μs): up to 360 V
  • Top:
    −40 ... +85 °C
    −55 ... +150 °C
Product search

Capacitance, typ. (pF) Type PDF
0.6 - 15 CA05P4S14THSG - CT0603V150RFG_E file_pdf_box
0.6 - 24000 CT0402L14G - CT2220M6G file_pdf_box
3 - 15000 CT0402L14G - CT2220S14BAUTOG file_pdf_box
100 - 10000 CT0805K30G - CT2220S50E3G file_pdf_box
2000 CT1210K40E2G file_pdf_box
5000 CT1210K25E2G file_pdf_box
8000 CT1210K17E2G file_pdf_box

CeraDiodes

  • ESD protection components
  • Replacement of semiconductor diodes TVS
  • No temperature derating up to +85 °C
  • Special arrays for USB protection
  • EIA case sizes single components: 0201, SOD-723 (0402), SOD-523 (0603), SOD-323 (1003)
  • EIA case sizes array components: 0508, 0612 (4-fold), SOT-666 (0506) SOT-23-6L (1012)
  • Vmax: 5.6 ... 30 V DC
  • VESD, air: 15 kV (to IEC 61000-4-2)
  • VESD, contact: 8 kV (to IEC 61000-4-2)
  • Top: −40 ... +85 °C
Product search

Capacitance, typ. (pF) Type PDF
0.6 - 10 CDA3C05GTH - CDS4C16GTH file_pdf_box
33 - 470 CDA4C20GTA - CDS4C12GTA file_pdf_box
--- CDS2C15GTH - CDS2C90GTB file_pdf_box