TDK TDK Electronics · TDK Europe

Thermistors PTC

  • For overcurrent protection, inrush current limiting, compressor starting, heating and liquid level sensors

Overcurrent protection, chip A606, A607, A707, A807, A907

  • EIA case size 1210
  • Lead-free tinned termination
  • Short response time
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
125,  1500,  27,  400,  55 30 - 400 A606, A607, A707, A807, A907 file_pdf_box

Overcurrent protection, leaded

  • Broad product range
  • UL approval
  • VDE approval
  • Various rated resistance versions available
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
10 - 70 160 C830 - C890 file_pdf_box
10 - 9 265 C810 - C890 file_pdf_box
10 - 70 265 C850 - C883 file_pdf_box
1200,  1500,  600 420, 550 C884, C885, C886 file_pdf_box
25,  70 440 B750_OC, B770_OC file_pdf_box
3500,  5500 --- B404, B406 file_pdf_box

Inrush current limiters

  • For incrush current limiting in converter circuits
  • Leaded and coated PTC thermistors as well as PTC thermistor disks mounted in thermoplast casing
  • Self protecting in case of malfunction of inverter electronics
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
100,  22,  33,  56 280 - 560 J213, J215, J217, J219 file_pdf_box

C1412, C1451, C75*

  • For incrush current limiting in converter circuits
  • Leaded and coated PTC thermistors as well as PTC thermistor disks mounted in thermoplast casing
  • Self protecting in case of malfunction of inverter electronics
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
120 - 80 280 - 1000 C1412_ICL - C758_OC file_pdf_box

Heater PTC A053

  • For door lock in washing machines, thermal actuators, insecticide and perfume vaporizers
  • Silver metallization
  • Suitable for clamp contacting
  • Self-regulating
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
4200,  6000 265 A53 file_pdf_box

R102

  • For hair curlers, fan heaters, coffee machines, water boilers and glue guns
  • Aluminum metallization
  • Suitable for clamp contacting
  • Self-regulating
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
1000,  1300,  700 265 R102 file_pdf_box

Motor start PTC

  • Excellent long-term stability
  • For clamp contacting
  • Approval acc. to UL1434
  • Standard sizes
Rated resistance (Ohm) Max. operating voltage (V) Type PDF
4.7 … 47 up to 400 Upon request assignment