Leaded
- High ripple current
- AC voltage capability
- Very good peak voltage/current capability
- Long-term reliability and stability
- Very low ESR and ESL
- Low profile types for applications with height restrictions
- Heavy Duty series with extreme long capacitance stability
- Customer-specific products upon request
Motor run
- Very low losses due to innovative film technology
- High insulation and vibration resistance
- Long-term reliability 30 000 h (class A) available
- 10000 A fault-current-proof versions
- Ultra-compact and economic design in aluminum and plastic can
- Various mounting options
- Very high safety level S2/S3 to IEC 60252-1
- Temperature up to +100 °C
- IEC 60335-1 compatible versions
- UL810-, VDE-, CQC- and TÜV-approved versions
DC link
- Ultra compact design
- PCB mountable
- Low ESR of 10 mΩ
X2
- X2 class for interference suppression and EMC
- Approved acc. to international standards
- Across the line connection
Product search
X2 humidity
- +85 °C/85% RH/1000 h/240 V AC
- +60 °C/95% RH/1000 h/240 V AC
- For severe ambient conditions
- Between the lines and series application
- X2 safety class per UL/IEC
- High stability on capacitance
Product search
X1
- X1 class for interference suppression and EMC
- Approved acc. to international standards
- Across the line connection
Product search
|
PDF
|
|
330
|
0.01 - 6.8
|
B32911*3, B32912*3, B32913*3, B32914*3, B32916*3
|
10 - 37.5
|
file_pdf_box |
|
530
|
0.0068 - 5.6
|
B32912*5, B32913*5, B32914*5, B32916*5, B32918*5
|
15 - 52.5
|
file_pdf_box |
Y2
- Y2 class for interference suppression and EMC
- Approved acc. to international standards
- Line to ground connection
Product search
|
PDF
|
|
300
|
0.001 - 1
|
B32021, B32022, B32023, B32024, B32026
|
10 - 37.5
|
file_pdf_box |
Y2 humidity
- Y2 class for interference suppression for severe ambient conditions and automotive
- Approved acc. to international standards, AEC-Q200D
- Line to ground connection
Product search
|
PDF
|
|
350
|
0.0047 - 1.2
|
B32032, B32033, B32034, B32036
|
15 - 37.5
|
file_pdf_box |
MKP PFC
- Operating temperature up to +125 °C
- Super miniaturized
- Designed for PFC stage
- B32671P … B32673P:
VR: 450 … 630 V DC - High current, PFC
Product search
|
PDF
|
|
160,
200
|
0.068 - 2.2
|
B32671P, B32672P, B32673P
|
10 - 22.5
|
file_pdf_box |
|
220 - 310
|
0.01 - 22
|
B32671Z, B32672Z, B32673Z, B32674Z, B32676Z
|
10 - 37.5
|
file_pdf_box |
MKP DC-link
B32774 ... B32778
- High-density series, compact
- Operating temperature up to +105 °C
- Useful life 100000 h at 1.0 • VR, +70 °C
- High vibration resistance due to 4-pin terminals
- 2, 4 and 12-pin versions
- VR: 450 … 1300 V DC
Product search
|
PDF
|
|
---
|
0.33 - 120
|
B32774H, B32776H, B32778H
|
27.5 - 52.5
|
file_pdf_box |
|
---
|
0.33 - 120
|
B32774M, B32776M, B32778M
|
27.5 - 52.5
|
file_pdf_box |
|
---
|
1 - 50
|
B32774P, B32776P, B32778P
|
27.5 - 52.5
|
file_pdf_box |
|
---
|
1.5 - 480
|
B32774, B32776, B32778
|
27.5 - 52.5
|
file_pdf_box |
|
---
|
1.5 - 170
|
B32774X, B32776YZ, B32778Z
|
27.5 - 52.5
|
file_pdf_box |
MKP DC-link
B32674 ... B32678
- High power: higher RMS current capability than B3277x
- Operating temperature up to +105 °C
- Useful life 200000 h at 1.0 • VR, +85 °C
- High vibration resistance due to 4-pin terminals
- 2 and 4-pin versions
- VR: 300 … 875 V DC
Product search
|
PDF
|
|
220 - 310
|
1 - 22
|
B32674Z, B32676Z
|
27.5,
37.5
|
file_pdf_box |
|
---
|
0.47 - 270
|
B32674, B32676, B32678
|
27.5 - 52.5
|
file_pdf_box |
MKP DC link high density THB
- High density, compact for severe ambient conditions
- Operating temperature up to +105 °C
- +60 °C / 95% RH / VR / 1000 h
- AEC‐Q200
- VR: 450 … 1300 V DC
Product search
|
PDF
|
|
---
|
0.33 - 120
|
B32774H, B32776H, B32778H
|
27.5 - 52.5
|
file_pdf_box |
MKP general purpose
- For snubber, resonant or switching
- Operating temperature up to +110 °C
- Lead spacing 10 … 52.5 mm
- Possibility of AC and/or DC operation
- High dv/dt and RMS current capability
- VR: 250 … 2000 V DC
Product search
|
PDF
|
|
160 - 1000
|
0.001 - 40
|
B32652, B32653, B32654, B32656, B32658
|
15 - 52.5
|
file_pdf_box |
|
450 - 800
|
0.068 - 5.6
|
B32656S, B32658S
|
---
|
file_pdf_box |
MKP AC filtering
- Operating temperature up to +105 °C
- Output AC filtering
- Optimized AC voltage performance with small dimensions
- High ripple current/frequency capability
- +60 °C / 95% RH / Vrac / 1000 h
Product search
|
PDF
|
|
250 - 400
|
1 - 70
|
B32754, B32756, B32758
|
27.5 - 52.5
|
file_pdf_box |
MotorCap S3, plastic compact
- Safety class S3 to IEC 60252
- Life expectancy
- 400 V, 30000 h
- 450 V, 10000 h
- Max. temperature: up to +100 °C
- Mounting options: M8 bolt, fast fixation unit
- IEC 60335-1 compatible versions available
- VR: 400/450 V AC
- Terminals:
- Fast-on (single/double)
- Insulated wire
- Twin core cable
- Housing: plastic can
Product search
MotorCap S2, aluminum
- Safety class S2 to IEC 60252
- Life expectancy
- Max. temperature: +70 °C and +85 °C
- Mounting options: M8 bolt
- IEC 60335-1 compatible version available
- VR: 250, 450 V AC
- Terminals:
- Single fast-on
- Double fast-on
- Twin core cable
- Housing: aluminum can
Product search
Dual MotorCap S2, aluminium
- Safety class S2 to IEC 60252
- Life expectancy
- Max. temperature: +85 °C
- Mounting options: M8 bolt
- IEC 60335-1 compatible version available
- VR: 250; 450 V AC
- Terminals:
- Single fast-on
- Double fast-on
- Quadruple fast-on
- Housing: aluminum can
Product search
DC link and RF filter in DC link
- With thermal fuse
- VR: 350 V DC
- RS: 10 mΩ
More products for Heating, ventilation, air conditioning