TDK TDK Electronics · TDK Europe

Film capacitors

Leaded

  • High ripple current
  • AC voltage capability
  • Very good peak voltage/current capability
  • Long-term reliability and stability
  • Very low ESR and ESL
  • Low profile types for applications with height restrictions
  • Heavy Duty series with extreme long capacitance stability
  • Customer-specific products upon request

Motor run

  • Very low losses due to innovative film technology
  • High insulation and vibration resistance
  • Long-term reliability 30 000 h (class A) available
  • 10000 A fault-current-proof versions
  • Ultra-compact and economic design in aluminum and plastic can
  • Various mounting options
  • Very high safety level S2/S3 to IEC 60252-1
  • Temperature up to +100 °C
  • IEC 60335-1 compatible versions
  • UL810-, VDE-, CQC- and TÜV-approved versions

DC link

  • Ultra compact design
  • PCB mountable
  • Low ESR of 10 mΩ

X2

  • X2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
305 0.01 - 30 B32921 - B32928 10 - 52.5 file_pdf_box

X2 humidity

  • +85 °C/85% RH/1000 h/240 V AC
  • +60 °C/95% RH/1000 h/240 V AC
  • For severe ambient conditions
  • Between the lines and series application
  • X2 safety class per UL/IEC
  • High stability on capacitance
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
305 0.1 - 15 B32922H - B32926J 15 - 37.5 file_pdf_box

X1

  • X1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
330 0.01 - 6.8 B32911*3, B32912*3, B32913*3, B32914*3, B32916*3 10 - 37.5 file_pdf_box
530 0.0068 - 5.6 B32912*5, B32913*5, B32914*5, B32916*5, B32918*5 15 - 52.5 file_pdf_box

Y2

  • Y2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Line to ground connection
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
300 0.001 - 1 B32021, B32022, B32023, B32024, B32026 10 - 37.5 file_pdf_box

Y2 humidity

  • Y2 class for interference suppression for severe ambient conditions and automotive
  • Approved acc. to international standards, AEC-Q200D
  • Line to ground connection
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
350 0.0047 - 1.2 B32032, B32033, B32034, B32036 15 - 37.5 file_pdf_box

MKP PFC

  • Operating temperature up to +125 °C
  • Super miniaturized
  • Designed for PFC stage
  • B32671P … B32673P:
    VR: 450 … 630 V DC
  • High current, PFC
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
160, 200 0.068 - 2.2 B32671P, B32672P, B32673P 10 - 22.5 file_pdf_box
220 - 310 0.01 - 22 B32671Z, B32672Z, B32673Z, B32674Z, B32676Z 10 - 37.5 file_pdf_box

MKP DC-link

B32774 ... B32778

  • High-density series, compact
  • Operating temperature up to +105 °C
  • Useful life 100000 h at 1.0 • VR, +70 °C
  • High vibration resistance due to 4-pin terminals
  • 2, 4 and 12-pin versions
  • VR: 450 … 1300 V DC
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
--- 1.5 - 480 B32774, B32776, B32778 27.5 - 52.5 file_pdf_box
--- 1 - 50 B32774P, B32776P, B32778P 27.5 - 52.5 file_pdf_box
--- 0.33 - 120 B32774H, B32776H, B32778H 27.5 - 52.5 file_pdf_box
--- 0.33 - 120 B32774M, B32776M, B32778M 27.5 - 52.5 file_pdf_box
--- 1.5 - 170 B32774X, B32776YZ, B32778Z 27.5 - 52.5 file_pdf_box

MKP DC-link

B32674 ... B32678

  • High power: higher RMS current capability than B3277x
  • Operating temperature up to +105 °C
  • Useful life 200000 h at 1.0 • VR, +85 °C
  • High vibration resistance due to 4-pin terminals
  • 2 and 4-pin versions
  • VR: 300 … 875 V DC
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
220 - 310 1 - 22 B32674Z, B32676Z 27.5, 37.5 file_pdf_box
--- 0.47 - 270 B32674, B32676, B32678 27.5 - 52.5 file_pdf_box

MKP DC link high density THB

  • High density, compact for severe ambient conditions
  • Operating temperature up to +105 °C
  • +60 °C / 95% RH / VR / 1000 h
  • AEC‐Q200
  • VR: 450 … 1300 V DC
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
--- 0.33 - 120 B32774H, B32776H, B32778H 27.5 - 52.5 file_pdf_box

MKP general purpose

  • For snubber, resonant or switching
  • Operating temperature up to +110 °C
  • Lead spacing 10 … 52.5 mm
  • Possibility of AC and/or DC operation
  • High dv/dt and RMS current capability
  • VR: 250 … 2000 V DC
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
160 - 1000 0.001 - 40 B32652, B32653, B32654, B32656, B32658 15 - 52.5 file_pdf_box
450 - 800 0.068 - 5.6 B32656S, B32658S --- file_pdf_box

MKP AC filtering

  • Operating temperature up to +105 °C
  • Output AC filtering
  • Optimized AC voltage performance with small dimensions
  • High ripple current/frequency capability
  • +60 °C / 95% RH / Vrac / 1000 h
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
250 - 400 1 - 70 B32754, B32756, B32758 27.5 - 52.5 file_pdf_box

MotorCap S3, plastic compact

  • Safety class S3 to IEC 60252
  • Life expectancy
    • 400 V, 30000 h
    • 450 V, 10000 h
  • Max. temperature: up to +100 °C
  • Mounting options: M8 bolt, fast fixation unit
  • IEC 60335-1 compatible versions available
  • VR: 400/450 V AC
  • Terminals:
    • Fast-on (single/double)
    • Insulated wire
    • Twin core cable
  • Housing: plastic can
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
--- 2 - 20 B32355 --- file_pdf_box
--- 1.5 - 5 B32355 --- file_pdf_box
--- 2 - 20 B32350, B32352 --- file_pdf_box
--- 2 - 20 B32356 --- file_pdf_box

MotorCap S2, aluminum

  • Safety class S2 to IEC 60252
  • Life expectancy
    • up to 30000 h
  • Max. temperature: +70 °C and +85 °C
  • Mounting options: M8 bolt
  • IEC 60335-1 compatible version available
  • VR: 250, 450 V AC
  • Terminals:
    • Single fast-on
    • Double fast-on
    • Twin core cable
  • Housing: aluminum can
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
--- 1 - 60 B32333 --- file_pdf_box
--- 1 - 60 B32330, B32332 --- file_pdf_box
--- 2 - 50 B33331 --- file_pdf_box
--- 2 - 50 B33331 --- file_pdf_box

Dual MotorCap S2, aluminium

  • Safety class S2 to IEC 60252
  • Life expectancy
    • up to 30000 h
  • Max. temperature: +85 °C
  • Mounting options: M8 bolt
  • IEC 60335-1 compatible version available
  • VR: 250; 450 V AC
  • Terminals:
    • Single fast-on
    • Double fast-on
    • Quadruple fast-on
  • Housing: aluminum can
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
--- 10+1 - 60+10 B32335 --- file_pdf_box
--- 12+1.5 - 60+8 B33335 --- file_pdf_box

DC link and RF filter in DC link

  • With thermal fuse
  • VR: 350 V DC
  • RS: 10 mΩ
RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
--- 65 B32320I --- assignment