Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors NTC

SMD and leaded thermistors

  • High measuring accuracy and reliability
  • Fast response time
  • Compact dimensions
  • Rugged design
  • Automatic processing
  • Customer-specific solutions upon request

Glass-encapsulated thermistors

  • High-temperature measuring capability
  • High reliability
  • Fast response time
  • Small dimensions
  • Simplified processibility
  • Customer-specific solutions upon request

Sensors

  • Long-term stability
  • High accuracy
  • High insulation voltage
  • Dedicated probes for every application
  • Customer-specific solutions upon request

Inrush current limiters

  • Long-term stability
  • No derating of steady state current at 0 °C and +65 °C
  • Usable in series connections up to 265 V RMS
  • UL approved file no. E69802

SMD EIA 0402, EIA 0603, EIA 0805

  • Multilayer SMD NTC with inner electrodes AgNiSn termination
  • High accuracy in resistance and B value
  • Very good resistance stability during soldering
  • High aging stability
  • Cost-effective
  • Tape and reel packaging
  • Temperature range: –55 … +125 °C (+150 °C upon request)
  • EIA case sizes:
    0402 (B572…V2)
    0603 (B573…V2)
    0805 (B574…V2)
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
1 - 470 ±1 - ±5 B57301V2 - B57374V2 file_pdf_box
1 - 680 ±3, ±5 B57401V2, B57421V2, B57471V2 file_pdf_box
4.7 - 100 ±3, ±5 B57442V5, B57451V5, B57452V5 file_pdf_box
10 - 100 ±1 - ±5 B57332V5 - B57356V5 file_pdf_box

M500

  • NTC thermistor with epoxy encapsulation
  • Air sensor for air-conditioning
  • PVC-insulated twin wires with tinned ends
    (Tmax = +105 °C, AWG 26)
  • Variety of R/T characteristics and tolerances
  • Alternative cable lengths and connectors upon request
  • Temperature range: –30 … +100 °C
  • Insulation voltage: 1250 V AC
  • Thermal cooling time constant τa air approx. 20 s
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
10 ±3 M500 file_pdf_box

K500

  • NTC thermistor potted in copper case
  • Evaporator sensor for airconditioning
  • PVC-insulated twin wires with tinned ends
    (Tmax = +105 °C, AWG 26)
  • Variety of R/T characteristics and tolerances
  • Alternative cable lengths and connectors upon request
  • Temperature range: –30 … +100 °C
  • Insulation voltage: 1500 V AC
  • Thermal time constant τa water approx. 8 s
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
10 ±3 K500 file_pdf_box

T120

  • NTC thermistor potted in copper case
  • Fast and easy mounting
  • Pipe diameter: 13.5, 15, 18, 22 mm
  • Water tightness according to EN 60529 (IP43) for 2 min
  • Alternative fast-on plug terminals available
  • Other R/T characteristics available upon request
  • Temperature range: +5 … +110 °C
  • Insulation voltage: 500 V AC
  • Thermal time constant τa pipe < 3 s
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
10.11, 10.151 ±3.6 T120 file_pdf_box

F120

  • NTC thermistor potted in copper case
  • Fast and easy mounting
  • Precise fixation screw attachment
  • Water tightness according to EN 60529 (IP43) for 2 min
  • Other R/T characteristics available upon request
  • Temperature range: +5 … +110 °C
  • Insulation voltage: 500 V AC
  • Thermal time constant τa pipe < 3 s
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
10.151 ±3.6 F120 file_pdf_box

Z81

  • NTC thermistor molded in brass case
  • Suitable for direct water contact
  • Mechanically rugged design
  • Fast-on plug terminals with RAST 5 connector
  • Other R/T characteristics available upon request
  • Temperature range: +5 … +110 °C
  • Insulation voltage: 500 V AC
  • Thermal time constant τa water < 5 s
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
11.991 ±2 Z81 file_pdf_box

K301

  • NTC thermistor potted in nickel plated brass case
  • Suitable for direct water contact
  • Compact rugged design
  • G1/8" thread according to ISO 228/1
  • Tab connector or minimodul connector
  • Other R/T characteristics available upon request
  • Temperature range: –30 … +110 °C
  • Insulation voltage: 2500 V AC
  • Thermal time constant τa water < 5 s
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
9.959 ±2 K301-A001 file_pdf_box
10 ±3 K301-A003 file_pdf_box

Inrush current limiters S153, S235, S236, S237, S238, P11, P13, S364, S464

  • Limiting of inrush current
  • Taped versions for automatic processing
  • UL approval (E69802) available
  • High accuracy and easy mounting
  • Lead spacing 5 and 7.5 mm
  • Imax: up to 20 A
  • VRMS: 265 V
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
1 - 60 ±20 S237 file_pdf_box
1 - 10 ±20 S364 file_pdf_box
1 - 10 ±20 S464 file_pdf_box
1 - 120 ±20 P11 file_pdf_box
1 - 120 ±20 P13 file_pdf_box
2.2 - 120 ±20 S236 file_pdf_box
2.5 - 10 ±20 S235 file_pdf_box
2.5 - 25 ±20 S238 file_pdf_box
4.7 - 33 ±20 S153 file_pdf_box
--- --- Kit file_pdf_box