Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current handling capability
  • Wide temperature range –55 °C to +150 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

Leaded RF chokes

  • High current handling capability
  • Wide temperature range –55 °C to +125 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Powerline chokes

Common-mode chokes

  • High current handling capability
  • Housing design up to 16 A
  • High temperature stability up to +125 °C
  • Suppression of asymmetrical interference coupled onto lines
  • High frequency parts of the symmetrical data signal are significantly minimized
  • Special constructions and materials for home appliance requirements

Ring core chokes, double

  • High resonance frequency due to special winding technique
  • UL and ENEC (VDE) approvals for most types
  • Approx. 1% stray inductance for symm. interference suppression
Product search

Inductance (mH) Rated current (A) Type PDF
0.19 54 B82726S3543 file_pdf_box
0.2 - 47 0.3 - 6 B82721A, B82721J, B82721K file_pdf_box
0.4 - 47 0.4 - 2.8 B82721K2*U* file_pdf_box
0.42 - 3.3 20 - 50 B8272xE6 file_pdf_box
0.45 - 56 0.5 - 8 B82723A, B82723J file_pdf_box
0.5 - 6.8 4.3 - 10 B82724J2*U file_pdf_box
0.5 - 47 1.6 - 10 B82724J8*N file_pdf_box
0.56 - 82 1 - 16 B82725A file_pdf_box
0.75, 1.6 20, 24 B82726S22*3 file_pdf_box
1 - 82 0.5 - 6 B82724A, B82724J file_pdf_box
1.1 - 22 0.3 - 2 B82720S file_pdf_box
1.1 - 22 0.3 - 2 B82720A, B82720K file_pdf_box
1.2 - 68 0.3 - 3 B82722A, B82722J file_pdf_box
1.3 18 B82726S2183 file_pdf_box
1.4, 2.2 16 B82726S2163 file_pdf_box
1.4 - 7.8 6 - 13 B82725S2* file_pdf_box
1.7 25 B82726S3223A340 file_pdf_box
1.8 - 100 0.5 - 6 B82724B file_pdf_box
1.8 - 68 1 - 10 B82725J file_pdf_box
2.2, 3.3 10, 12 B82726S61*3 file_pdf_box
4.7 - 47 0.25 - 0.9 B82791G, B82791H file_pdf_box

Ring core chokes, double

  • High resonance frequency due to special winding technique
  • Fully potted for local reduction of pollution degree
  • CTI600 plastic materials approved to EN 60335-1, cl. 30
  • UL and ENEC (VDE) approvals
  • Approx. 1% stray inductance for symm. interference suppression
  • Sepcial designs for home appliances
Product search

Inductance (mH) Rated current (A) Type PDF
0.4 - 47 0.4 - 2.8 B82721K2*U* file_pdf_box
0.5 - 6.8 4.3 - 10 B82724J2*U file_pdf_box

D core chokes

  • High resonance frequency due to 2-section winding
  • High pulse strength Low whirring noise
  • UL and ENEC (VDE) approvals
  • Approx. 1% stray inductance for symm. interference suppression
Product search

Inductance (mH) Rated current (A) Type PDF
3.3 - 100 0.3 - 1.8 B82731T file_pdf_box
3.3 - 100 0.4 - 2.2 B82732R, B82732W file_pdf_box
3.3 - 68 0.7 - 4.6 B82734R, B82734W file_pdf_box
3.3 - 100 0.35 - 1.8 B82731H, B82731M file_pdf_box
10 - 100 0.45 - 1.6 B82732F file_pdf_box

Framecore chokes (FC)

  • Closed magnetic circuit with frame construction
  • 4-section winding
  • High stray inductance, excellent differential mode suppression
  • High pulse-handling capability
  • UL and ENEC (VDE) approvals
  • Optional: magnetic bypass to increase stray inductance
Product search

Inductance (mH) Rated current (A) Type PDF
10 - 100 0.7 - 2.3 B82733F file_pdf_box
10 - 100 0.45 - 1.6 B82732F file_pdf_box

U core chokes

  • High resonance frequency due to 2-section winding
  • Low whirring noise
  • UL and ENEC (VDE) approvals
  • UL 1446 class 155 (F) EIS
  • Approx. 1.3% stray inductance for symm. interference suppression
Product search

Inductance (mH) Rated current (A) Type PDF
0.33 - 15 0.4 - 2.6 B82730U file_pdf_box

E core chokes

  • High resonance frequency due to 2-section winding
  • High pulse strength
  • Low whirring noise
  • UL and ENEC (VDE) approvals
  • Approx. 2% stray inductance for symmetrical interference suppression
Product search

Inductance (mH) Rated current (A) Type PDF
3.3 - 100 0.3 - 1.8 B82731T file_pdf_box