Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

NTC thermistors

SMD and leaded thermistors

  • High measuring accuracy and reliability
  • Fast response time
  • Compact dimensions
  • Rugged design
  • Automatic processing
  • Customer-specific solutions upon request

Glass-encapsulated thermistors

  • High-temperature measuring capability
  • High reliability
  • Fast response time
  • Small dimensions
  • Simplified processibility
  • Customer-specific solutions upon request

Sensors

  • Long-term stability
  • High accuracy
  • High insulation voltage
  • Dedicated probes for every application
  • Customer-specific solutions upon request

Inrush current limiters

  • Long-term stability
  • No derating of steady state current at 0 °C and +65 °C
  • Usable in series connections up to 265 V RMS
  • UL approved file no. E69802

SMD EIA 0402, EIA 0603, EIA 0805

  • Multilayer SMD NTC with inner electrodes AgNiSn termination
  • High accuracy in resistance and B value
  • Very good resistance stability during soldering
  • High aging stability
  • Cost-effective
  • Tape and reel packaging
  • Temperature range: –55 … +125 °C (+150 °C upon request)
  • EIA case sizes:
    0402 (B572…V2)
    0603 (B573…V2)
    0805 (B574…V2)
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
1 - 470 ±1 - ±5 B57301V2 - B57374V2 file_pdf_box
1 - 680 ±3, ±5 B57401V2, B57421V2, B57471V2 file_pdf_box
4.7 - 100 ±3, ±5 B57442V5, B57451V5, B57452V5 file_pdf_box
10 - 100 ±1 - ±5 B57332V5 - B57356V5 file_pdf_box

M1005

  • NTC thermistor in molded plastic case with cable outlet
  • Highly resistant to water/moisture
  • Double insulated wires (with oval/round cable sheath) and single insulated twin wires
  • UL approval (E69802)
  • VDE protection class II (M2020)
  • Variety of R/T characteristics and tolerances
  • Alternative cable lengths and connectors upon request
  • Temperature range: –30 … +80 °C
  • Insulation voltage: 1250 V AC
  • Thermal time constant τa water approx. 15 s
Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
2.7, 5 ≥2% M1005 assignment

M2010

  • NTC thermistor in molded plastic case with cable outlet
  • Highly resistant to water/moisture
  • Double insulated wires (with oval/round cable sheath) and single insulated twin wires
  • UL approval (E69802)
  • VDE protection class II (M2020)
  • Variety of R/T characteristics and tolerances
  • Alternative cable lengths and connectors upon request
  • Temperature range: –30 … +80 °C
  • Insulation voltage: 1250 V AC
  • Thermal time constant τa water approx. 25 s
Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
2, 2.1 ≥2% M2010 assignment

M2020

  • NTC thermistor in molded plastic case with cable outlet
  • Highly resistant to water/moisture
  • Double insulated wires (with oval/round cable sheath) and single insulated twin wires
  • UL approval (E69802)
  • VDE protection class II (M2020)
  • Variety of R/T characteristics and tolerances
  • Alternative cable lengths and connectors upon request
  • Temperature range: –40 … +80 °C
  • Insulation voltage: 3750 V AC
  • Thermal time constant τa water approx. 35 s
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
5 ±2 M2020 file_pdf_box

Inrush current limiters S153, S235, S236, S237, S238, P11, P13, S364, S464

  • Limiting of inrush current
  • Taped versions for automatic processing
  • UL approval (E69802) available
  • High accuracy and easy mounting
  • Lead spacing 5 and 7.5 mm
  • Imax: up to 20 A
  • VRMS: 265 V
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
1 - 60 ±20 S237 file_pdf_box
1 - 10 ±20 S364 file_pdf_box
1 - 10 ±20 S464 file_pdf_box
1 - 120 ±20 P11 file_pdf_box
1 - 120 ±20 P13 file_pdf_box
2.2 - 120 ±20 S236 file_pdf_box
2.5 - 10 ±20 S235 file_pdf_box
2.5 - 25 ±20 S238 file_pdf_box
4.7 - 33 ±20 S153 file_pdf_box
--- --- Kit file_pdf_box