TDK Electronics · TDK Europe

Thermistors NTC

SMD and leaded thermistors

  • High measuring accuracy and reliability
  • Fast response time
  • Compact dimensions
  • Rugged design
  • Automatic processing
  • Customer-specific solutions upon request

Glass-encapsulated thermistors

  • High-temperature measuring capability
  • High reliability
  • Fast response time
  • Small dimensions
  • Simplified processibility
  • Customer-specific solutions upon request

Sensors

  • Long-term stability
  • High accuracy
  • High insulation voltage
  • Dedicated probes for every application
  • Customer-specific solutions upon request

Inrush current limiters

  • Long-term stability
  • No derating of steady state current at 0 °C and +65 °C
  • Usable in series connections up to 265 V RMS
  • UL approved file no. E69802

SMD EIA 0402, EIA 0603, EIA 0805

  • Multilayer SMD NTC with inner electrodes AgNiSn termination
  • High accuracy in resistance and B value
  • Very good resistance stability during soldering
  • High aging stability
  • Cost-effective
  • Tape and reel packaging
  • Temperature range: –55 … +125 °C (+150 °C upon request)
  • EIA case sizes:
    0402 (B572…V2)
    0603 (B573…V2)
    0805 (B574…V2)
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
1 - 470 ±0.5 - ±5 B57301V2 - B57471V2
4.7 - 100 ±0.5 - ±5 B57332V5 - B57459V5

G1540, G1550, G1560

  • High-temperature resistant
  • Short response time
  • Small head diameters
  • Non-standard wire configurations
  • Temperature range: –55 … +300 °C (G1540: +250 °C)
  • Head diameter (max.): 0.9 … 2.5 mm
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
2 - 230 ±2, ±3 G1550
2 - 230 ±2, ±3 G1560
5 - 100 ±2, ±3 G1540

G1541, G1551, G1561, G1565

  • High-temperature resistant
  • Insulated wires with high insulation voltage
  • Non-standard wire configurations
  • Temperature range: –55 … +260 °C (G1541: +250 °C)
  • Insulation resistance: > 100 MΩ 500 V DC (1s)
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
2 - 230 ±2, ±3 G1551
2 - 230 ±2, ±3 G1561
5 - 100 ±2, ±3 G1541

M1703

  • NTC thermistor encapsulated in brass metal-tag case
  • Easy mounting
  • Good thermal coupling through brass metal-tag
  • Teflon insulated wire AWG 26 coated with fiberglass sleeve
  • Variety of R/T characteristics and tolerances
  • Alternative cable lengths and connectors upon request
  • Temperature range: –10 … +280 °C
  • Insulation voltage: > 1250 V AC
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
10 ±1 M1703
100 ±3 M1703