Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current handling capability
  • Wide temperature range –55 °C to +150 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

Leaded RF chokes

  • High current handling capability
  • Wide temperature range –55 °C to +125 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Powerline chokes

Common-mode chokes

  • High current handling capability
  • Housing design up to 16 A
  • High temperature stability up to +125 °C
  • Suppression of asymmetrical interference coupled onto lines
  • High frequency parts of the symmetrical data signal are significantly minimized
  • Special constructions and materials for home appliance requirements

SIMID 0603

  • Laser-cut technology
  • Narrow L tolerances
  • High resonant frequency
  • Temperature –55 … +150 °C
  • EIA case size: 0603
Product search

Inductance (mH) Rated current (A) Type PDF
0.001 - 0.22 0.11 - 1.8 B82496C file_pdf_box

SIMID 0805-F

  • Cubic coil with ceramic core
  • Epoxy molded flat top for vacuum pickup
  • Winding ends welded to the terminals
  • EIA case size: 0805
Product search

Inductance (mH) Rated current (A) Type PDF
0.0027 - 6.8 0.08 - 1 B82498F file_pdf_box

SIMID 1210

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • EIA case size: 1210
Product search

Inductance (mH) Rated current (A) Type PDF
0.0082 - 100 0.065 - 0.8 B82422A*100 file_pdf_box
0.01 - 100 0.06 - 0.45 B82422T file_pdf_box
1 - 680 0.061 - 1.15 B82422H file_pdf_box

SIMID 1812-T/C

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • EIA case size: 1812
Product search

Inductance (mH) Rated current (A) Type PDF
1 - 1000 0.055 - 0.6 B82432C file_pdf_box
1 - 1000 0.07 - 1.3 B82432T file_pdf_box

SIMID 2220

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • EIA case size: 2220
Product search

Inductance (mH) Rated current (A) Type PDF
1 - 10000 0.046 - 3.51 B82442T file_pdf_box

Power inductors

  • Shielded and unshielded versions
  • Low-profile versions available
  • High current handling capability
  • Low DC resistance
  • IR: up to 12.25 A
Product search

Inductance (mH) Rated current (A) Type PDF
0.82 - 1000 --- B82477R4 file_pdf_box
0.82 - 1000 --- B82464P4 file_pdf_box
0.82 - 1000 --- B82477P4 file_pdf_box
0.82 - 1000 --- B82464G4 file_pdf_box
0.82 - 1000 --- B82462G4 file_pdf_box
1 - 1000 --- B82477P2 file_pdf_box
1 - 1000 --- B82472P6 file_pdf_box
1 - 1000 --- B82477G4 file_pdf_box
1 - 1000 --- B82462A4 file_pdf_box
1 - 1000 --- B82476A1 file_pdf_box
1 - 1000 --- B82479A1 file_pdf_box
1 - 1000 --- B82464A4 file_pdf_box
1 - 1000 --- B82472G4 file_pdf_box
1 - 1000 --- B82477G2 file_pdf_box
1 - 1000 --- B82472G6 file_pdf_box
1 - 1000 --- B82476B1 file_pdf_box
2 - 100 --- B82477D4 file_pdf_box
3.9 - 47 --- B82477D6 file_pdf_box
10 - 680 --- B82475M1 file_pdf_box
10 - 470 --- B82473M1 file_pdf_box
10 - 1000 --- B82479G1 file_pdf_box
10 - 220 --- B82471A1 file_pdf_box
10 - 680 --- B82475A1 file_pdf_box
10 - 470 --- B82473A1 file_pdf_box
47 --- B82477G4 file_pdf_box

Leaded RF chokes

  • High current handling capability
  • Low DC resistance
  • Very good saturation characteristics
  • Axial and radial leaded versions
Product search

Inductance (mH) Rated current (A) Type PDF
0.1 - 100 0.64 - 7.3 B78108E, B78148E file_pdf_box
1 - 470 0.6 - 4.45 B82144F2 file_pdf_box
1 - 470 0.6 - 4.45 B82144B2 file_pdf_box
1 - 100000 0.02 - 2.5 B82144F file_pdf_box
1 - 4700 0.055 - 1.2 B78108S, B78148S file_pdf_box
1 - 100000 0.02 - 2.2 B82144A file_pdf_box
1 - 100000 0.02 - 2.5 B82144B file_pdf_box
1 - 1000 0.055 - 0.725 B82141A file_pdf_box
1 - 82 0.09 - 0.63 B78108T file_pdf_box
100 - 10000 0.11 - 0.86 B82145A file_pdf_box

Ring core chokes, double

  • High resonance frequency due to special winding technique
  • UL and ENEC (VDE) approvals for most types
  • Approx. 1% stray inductance for symm. interference suppression
Product search

Inductance (mH) Rated current (A) Type PDF
0.19 54 B82726S3543 file_pdf_box
0.2 - 47 0.3 - 6 B82721A, B82721J, B82721K file_pdf_box
0.4 - 47 0.4 - 2.8 B82721K2*U* file_pdf_box
0.42 - 3.3 20 - 50 B8272xE6 file_pdf_box
0.45 - 56 0.5 - 8 B82723A, B82723J file_pdf_box
0.5 - 6.8 4.3 - 10 B82724J2*U file_pdf_box
0.5 - 47 1.6 - 10 B82724J8*N file_pdf_box
0.56 - 82 1 - 16 B82725A file_pdf_box
0.75, 1.6 20, 24 B82726S22*3 file_pdf_box
1 - 82 0.5 - 6 B82724A, B82724J file_pdf_box
1 - 6.25 10 - 17 B8272*V2*U* file_pdf_box
1.1 - 22 0.3 - 2 B82720S file_pdf_box
1.1 - 22 0.3 - 2 B82720A, B82720K file_pdf_box
1.2 - 68 0.3 - 3 B82722A, B82722J file_pdf_box
1.3 18 B82726S2183 file_pdf_box
1.4, 2.2 16 B82726S2163 file_pdf_box
1.4 - 7.8 6 - 13 B82725S2* file_pdf_box
1.7 25 B82726S3223A340 file_pdf_box
1.8 - 100 0.5 - 6 B82724B file_pdf_box
1.8 - 68 1 - 10 B82725J file_pdf_box
2.2, 3.3 10, 12 B82726S61*3 file_pdf_box
4.7 - 47 0.25 - 0.9 B82791G, B82791H file_pdf_box

Ring core chokes, double

  • High resonance frequency due to special winding technique
  • Fully potted for local reduction of pollution degree
  • CTI600 plastic materials approved to EN 60335-1, cl. 30
  • UL and ENEC (VDE) approvals
  • Approx. 1% stray inductance for symm. interference suppression
  • Sepcial designs for home appliances
Product search

Inductance (mH) Rated current (A) Type PDF
0.4 - 47 0.4 - 2.8 B82721K2*U* file_pdf_box
0.5 - 6.8 4.3 - 10 B82724J2*U file_pdf_box

D core chokes

  • High resonance frequency due to 2-section winding
  • High pulse strength Low whirring noise
  • UL and ENEC (VDE) approvals
  • Approx. 1% stray inductance for symm. interference suppression
Product search

Inductance (mH) Rated current (A) Type PDF
3.3 - 100 0.3 - 1.8 B82731T file_pdf_box
3.3 - 100 0.4 - 2.2 B82732R, B82732W file_pdf_box
3.3 - 68 0.7 - 4.6 B82734R, B82734W file_pdf_box
3.3 - 100 0.35 - 1.8 B82731H, B82731M file_pdf_box
10 - 100 0.45 - 1.6 B82732F file_pdf_box

Framecore chokes (FC)

  • Closed magnetic circuit with frame construction
  • 4-section winding
  • High stray inductance, excellent differential mode suppression
  • High pulse-handling capability
  • UL and ENEC (VDE) approvals
  • Optional: magnetic bypass to increase stray inductance
Product search

Inductance (mH) Rated current (A) Type PDF
10 - 100 0.7 - 2.3 B82733F file_pdf_box
10 - 100 0.45 - 1.6 B82732F file_pdf_box

U core chokes

  • High resonance frequency due to 2-section winding
  • Low whirring noise
  • UL and ENEC (VDE) approvals
  • UL 1446 class 155 (F) EIS
  • Approx. 1.3% stray inductance for symm. interference suppression
Product search

Inductance (mH) Rated current (A) Type PDF
0.33 - 15 0.4 - 2.6 B82730U file_pdf_box

E core chokes

  • High resonance frequency due to 2-section winding
  • High pulse strength
  • Low whirring noise
  • UL and ENEC (VDE) approvals
  • Approx. 2% stray inductance for symmetrical interference suppression
Product search

Inductance (mH) Rated current (A) Type PDF
3.3 - 100 0.3 - 1.8 B82731T file_pdf_box