Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors PTC

  • For overcurrent protection, inrush current limiting, compressor starting, heating and liquid level sensors

Overcurrent protection, chip A606, A607, A707, A807, A907

  • EIA case size 1210
  • Lead-free tinned termination
  • Short response time
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
125,  1500,  27,  400,  55 30 - 400 A606, A607, A707, A807, A907 file_pdf_box

Overcurrent protection, leaded

  • Broad product range
  • UL approval
  • VDE approval
  • Various rated resistance versions available
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
10 - 70 160 C830 - C890 file_pdf_box
10 - 9 265 C810 - C890 file_pdf_box
10 - 70 265 C850 - C883 file_pdf_box
1200,  1500,  600 420, 550 C884, C885, C886 file_pdf_box
25,  70 440 B750_OC, B770_OC file_pdf_box
3500,  5500 --- B404, B406 file_pdf_box

Inrush current limiters

  • For incrush current limiting in converter circuits
  • Leaded and coated PTC thermistors as well as PTC thermistor disks mounted in thermoplast casing
  • Self protecting in case of malfunction of inverter electronics
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
100,  22,  33,  56 280 - 560 J213, J215, J217, J219 file_pdf_box

C1412, C1451, C75*

  • For incrush current limiting in converter circuits
  • Leaded and coated PTC thermistors as well as PTC thermistor disks mounted in thermoplast casing
  • Self protecting in case of malfunction of inverter electronics
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
120 - 80 280 - 1000 C1412_ICL - C758_OC file_pdf_box

Liquid point level sensor

  • Hermetically sealed stainless steel case
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
40 ... 80 18 D1050 file_pdf_box