TDK Electronics · TDK Europe

Film capacitors

Leaded

  • High ripple current
  • AC voltage capability
  • Very good peak voltage/current capability
  • Long-term reliability and stability
  • Very low ESR and ESL
  • Low profile types for applications with height restrictions
  • Heavy Duty series with extreme long capacitance stability
  • Customer-specific products upon request

Motor run

  • Very low losses due to innovative film technology
  • High insulation and vibration resistance
  • Long-term reliability 30 000 h (class A) available
  • 10000 A fault-current-proof versions
  • Ultra-compact and economic design in aluminum and plastic can
  • Various mounting options
  • Very high safety level S2/S3 to IEC 60252-1
  • Temperature up to +100 °C
  • IEC 60335-1 compatible versions
  • UL810-, VDE-, CQC- and TÜV-approved versions

DC link

  • Ultra compact design
  • PCB mountable
  • Low ESR of 10 mΩ

MotorCap S0, plastic

  • Safety class P0 (S0) to IEC 60252
  • Life expectancy
    • 250 V, 10000 h
    • 400 V, 10000 h
    • 480 V, 3000 h
  • Max. temperature: +85 °C
  • Mounting options: M8 bolt, fast fixation unit
  • IEC 60335-1 compatible versions available
  • VR: 250, 400, 480 V AC
  • Terminals:
    • Fast-on (single/double)
    • Insulated wire
    • Twin core cable
  • Housing: plastic can
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
--- 1.5 - 60 B32320, B32322 ---
--- 1.5 - 60 B32321, B32323 ---
--- 1.5 - 60 B32328 ---
--- 1.5 - 60 B32329 ---

MotorCap S3, plastic compact

  • Safety class S3 to IEC 60252
  • Life expectancy
    • 400 V, 30000 h
    • 450 V, 10000 h
  • Max. temperature: up to +100 °C
  • Mounting options: M8 bolt, fast fixation unit
  • IEC 60335-1 compatible versions available
  • VR: 400/450 V AC
  • Terminals:
    • Fast-on (single/double)
    • Insulated wire
    • Twin core cable
  • Housing: plastic can
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
--- 1.5 - 5 B32355 ---
--- 2 - 20 B32350, B32352 ---
--- 2 - 20 B32355 ---
--- 2 - 20 B32356 ---

MotorCap S2, aluminum

  • Safety class S2 to IEC 60252
  • Life expectancy
    • up to 30000 h
  • Max. temperature: +70 °C and +85 °C
  • Mounting options: M8 bolt
  • IEC 60335-1 compatible version available
  • VR: 250, 450 V AC
  • Terminals:
    • Single fast-on
    • Double fast-on
    • Twin core cable
  • Housing: aluminum can
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
--- 1 - 60 B32330, B32332 ---
--- 1 - 60 B32333 ---
--- 1 - 20 B33331 ---
--- 2 - 50 B33331 ---
--- 2 - 50 B33331 ---

X2

  • X2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
305 0.01 - 30 B32921 - B32928 10 - 52.5
305 0.033 - 5.6 B32922P - B32924Q 15 - 27.5

X2 humidity

  • +85 °C/85% RH/1000 h/240 V AC
  • +60 °C/95% RH/1000 h/240 V AC
  • For severe ambient conditions
  • Between the lines and series application
  • X2 safety class per UL/IEC
  • High stability on capacitance
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
305 0.1 - 15 B32922H - B32926J 15 - 37.5

X1

  • X1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
330 0.01 - 6.8 B32911*3, B32912*3, B32913*3, B32914*3, B32916*3 10 - 37.5
530 0.0068 - 5.6 B32912*5, B32913*5, B32914*5, B32916*5, B32918*5 15 - 52.5

Y2

  • Y2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Line to ground connection
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
300 0.001 - 1 B32021, B32022, B32023, B32024, B32026 10 - 37.5
300 0.001 - 1 B32021H-J, B32022H-J, B32023H-J, B32024H-J, B32026H-J 10 - 37.5

Y2 humidity

  • Y2 class for interference suppression for severe ambient conditions and automotive
  • Approved acc. to international standards, AEC-Q200D
  • Line to ground connection
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
350 0.0047 - 1.2 B32032, B32033, B32034, B32036 15 - 37.5