Ceramic transient voltage suppressors
- SMD Multilayer varistors and CeraDiodes in EIA case sizes 0201 to 2220 for surge supressing and ESD protection
- SMD disk varistors (CU) for surge current protection
- Bidirectional components
- No temperature derating up to +85 °C / +150 °C (depending on type)
- Protection against wide overvoltage range
Multilayer varistors
- Bidirectional multilayer protection components with very fast response time < 0.5 ns
- Protection against ESD, surge, burst, switching inductive load, temporary overvoltage (depending on type)
- High surge series for replacement of semiconductor diodes TVS SMA*, SMB*
- EIA case sizes single components: 0201 … 2220
- EIA case sizes array components: 0405 (2-fold), 0508, 0612 (4-fold)
- Vmax: up to 150 V DC
- Isurge max: up to 6500 A
- Vclamp, max (8/20 μs): up to 360 V
- Top:
−40 ... +85 °C
−55 ... +150 °C
Product search
CeraDiodes
- ESD protection components
- Replacement of semiconductor diodes TVS
- No temperature derating up to +85 °C
- Special arrays for USB protection
- EIA case sizes single components: 0201, SOD-723 (0402), SOD-523 (0603), SOD-323 (1003)
- EIA case sizes array components: 0508, 0612 (4-fold), SOT-666 (0506) SOT-23-6L (1012)
- Vmax: 5.6 ... 30 V DC
- VESD, air: 15 kV (to IEC 61000-4-2)
- VESD, contact: 8 kV (to IEC 61000-4-2)
- Top: −40 ... +85 °C
Product search
More products for Microwave oven