Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ceramic transient voltage suppressors

  • SMD Multilayer varistors and CeraDiodes in EIA case sizes 0201 to 2220 for surge supressing and ESD protection
  • SMD disk varistors (CU) for surge current protection
  • Bidirectional components
  • No temperature derating up to +85 °C / +150 °C (depending on type)
  • Protection against wide overvoltage range

Multilayer varistors

  • Bidirectional multilayer protection components with very fast response time < 0.5 ns
  • Protection against ESD, surge, burst, switching inductive load, temporary overvoltage (depending on type)
  • High surge series for replacement of semiconductor diodes TVS SMA*, SMB*
  • EIA case sizes single components: 0201 … 2220
  • EIA case sizes array components: 0405 (2-fold), 0508, 0612 (4-fold)
  • Vmax: up to 150 V DC
  • Isurge max: up to 6500 A
  • Vclamp, max (8/20 μs): up to 360 V
  • Top:
    −40 ... +85 °C
    −55 ... +150 °C
Product search

Capacitance, typ. (pF) Type PDF
0.6 - 24000 CT0402L14G - CT2220M6G file_pdf_box
0.6 - 15 CA05P4S14THSG - CT0603V150RFG_E file_pdf_box
3 - 15000 CT0402L14G - CT2220S14BAUTOG file_pdf_box
100 - 10000 CT0805K30G - CT2220S50E3G file_pdf_box

CeraDiodes

  • ESD protection components
  • Replacement of semiconductor diodes TVS
  • No temperature derating up to +85 °C
  • Special arrays for USB protection
  • EIA case sizes single components: 0201, SOD-723 (0402), SOD-523 (0603), SOD-323 (1003)
  • EIA case sizes array components: 0508, 0612 (4-fold), SOT-666 (0506) SOT-23-6L (1012)
  • Vmax: 5.6 ... 30 V DC
  • VESD, air: 15 kV (to IEC 61000-4-2)
  • VESD, contact: 8 kV (to IEC 61000-4-2)
  • Top: −40 ... +85 °C
Product search

Capacitance, typ. (pF) Type PDF
0.6 - 10 CDA3C05GTH - CDS4C16GTH file_pdf_box
33 - 470 CDA4C20GTA - CDS4C12GTA file_pdf_box
--- CDS2C15GTH - CDS2C90GTB file_pdf_box