RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
--- | 1.5 - 60 | B32320, B32322 | --- | file_pdf_box | |
--- | 1.5 - 60 | B32321, B32323 | --- | file_pdf_box | |
--- | 1.5 - 60 | B32328 | --- | file_pdf_box | |
--- | 1.5 - 60 | B32329 | --- | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
--- | 1.5 - 5 | B32355 | --- | file_pdf_box | |
--- | 2 - 20 | B32350, B32352 | --- | file_pdf_box | |
--- | 2 - 20 | B32355 | --- | file_pdf_box | |
--- | 2 - 20 | B32356 | --- | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
--- | 1 - 60 | B32330, B32332 | --- | file_pdf_box | |
--- | 1 - 60 | B32333 | --- | file_pdf_box | |
--- | 2 - 50 | B33331 | --- | file_pdf_box | |
--- | 2 - 50 | B33331 | --- | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
--- | 1.5 - 60 | B32320 | --- | file_pdf_box | |
--- | 2 - 20 | B32350 | --- | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
305 | 0.01 - 30 | B32921 - B32928 | 10 - 52.5 | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
305 | 0.1 - 15 | B32922H - B32926J | 15 - 37.5 | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
330 | 0.01 - 6.8 | B32911*3, B32912*3, B32913*3, B32914*3, B32916*3 | 10 - 37.5 | file_pdf_box | |
530 | 0.0068 - 5.6 | B32912*5, B32913*5, B32914*5, B32916*5, B32918*5 | 15 - 52.5 | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
300 | 0.001 - 1 | B32021, B32022, B32023, B32024, B32026 | 10 - 37.5 | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
350 | 0.0047 - 1.2 | B32032, B32033, B32034, B32036 | 15 - 37.5 | file_pdf_box |