Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors NTC

SMD and leaded thermistors

  • High measuring accuracy and reliability
  • Fast response time
  • Compact dimensions
  • Rugged design
  • Automatic processing
  • Customer-specific solutions upon request

Glass-encapsulated thermistors

  • High-temperature measuring capability
  • High reliability
  • Fast response time
  • Small dimensions
  • Simplified processibility
  • Customer-specific solutions upon request

Sensors

  • Long-term stability
  • High accuracy
  • High insulation voltage
  • Dedicated probes for every application
  • Customer-specific solutions upon request

Inrush current limiters

  • Long-term stability
  • No derating of steady state current at 0 °C and +65 °C
  • Usable in series connections up to 265 V RMS
  • UL approved file no. E69802

SMD EIA 0402, EIA 0603, EIA 0805

  • Multilayer SMD NTC with inner electrodes AgNiSn termination
  • High accuracy in resistance and B value
  • Very good resistance stability during soldering
  • High aging stability
  • Cost-effective
  • Tape and reel packaging
  • Temperature range: –55 … +125 °C (+150 °C upon request)
  • EIA case sizes:
    0402 (B572…V2)
    0603 (B573…V2)
    0805 (B574…V2)
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
1 - 470 ±1 - ±5 B57301V2 - B57374V2 file_pdf_box
1 - 680 ±3, ±5 B57401V2, B57421V2, B57471V2 file_pdf_box
4.7 - 100 ±3, ±5 B57442V5, B57451V5, B57452V5 file_pdf_box
10 - 100 ±1 - ±5 B57332V5 - B57356V5 file_pdf_box

G1540, G1550, G1560

  • High-temperature resistant
  • Short response time
  • Small head diameters
  • Non-standard wire configurations
  • Temperature range: –55 … +300 °C (G1540: +250 °C)
  • Head diameter (max.): 0.9 … 2.5 mm
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
2 - 230 ±2, ±3 G1560 file_pdf_box
2 - 230 ±2, ±3 G1550 file_pdf_box
5 - 100 ±2, ±3 G1540 file_pdf_box

G1541, G1551, G1561, G1565

  • High-temperature resistant
  • Insulated wires with high insulation voltage
  • Non-standard wire configurations
  • Temperature range: –55 … +260 °C (G1541: +250 °C)
  • Insulation resistance: > 100 MΩ 500 V DC (1s)
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
2 - 230 ±2, ±3 G1551 file_pdf_box
2 - 230 ±2, ±3 G1561 file_pdf_box
5 - 100 ±2, ±3 G1541 file_pdf_box

K276

  • NTC thermistor potted in a compact stainless steel case
  • Suitable for use in corrosive environments
  • Cost-optimized ready to use solution
  • UL approval (E69802)
  • RAST 2.5 and 5 plug terminals available
  • VDE protection class II
  • Variety of R/T characteristics and tolerances
  • Temperature range: –10 … +100 °C
  • Insulation voltage: 3750 V AC
  • Thermal time constant τa water approx. 20 s
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
4.829, 11.981 ±2 K276 file_pdf_box

Z276

  • NTC thermistor potted in a compact stainless steel case
  • Suitable for use in corrosive environments
  • Cost-optimized ready to use solution
  • UL approval (E69802)
  • RAST 2.5 and 5 plug terminals available
  • VDE protection class II
  • Variety of R/T characteristics and tolerances
  • Temperature range: –10 … +100 °C
  • Insulation voltage: 3750 V AC
  • Thermal time constant τa water approx. 10 s
Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
4.8 ≥2% Z276 assignment

Z278

  • NTC thermistor potted in a compact stainless steel case
  • Suitable for use in corrosive environments
  • Cost-optimized ready to use solution
  • UL approval (E69802)
  • RAST 2.5 and 5 plug terminals available
  • Variety of R/T characteristics and tolerances
  • Temperature range: –10 … +100 °C
  • Insulation voltage: 500 V AC
  • Thermal time constant τa water approx. 4 s
Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
20 ≥2% Z278 assignment

K504

  • NTC thermistor potted into a medium-resistant stainless steel case
  • Short thermal response time in water 1 to 4 s
  • Wire heat proof up to +200 °C
  • Customized sensor design available
  • Temperature range: –20 … +150 °C
  • Insulation voltage: > 1250 V AC
Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
--- --- K504 assignment

K514

  • NTC thermistor in molded plastic case with fast-on contacts
  • Plastic material PA6.6-GF30
  • Peak operating temperature up to +175 °C / 1000 hours
  • Modular construction for different mounting situations
  • Variety of R/T characteristics and tolerances
  • Temperature range: –10 … +200 °C
  • Insulation voltage: > 1250 V AC
  • Thermal cooling time constant τa air approx. 25 s
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
48.538 ±2.5 K514 file_pdf_box

K524

  • NTC thermistor in molded plastic case with fast-on contacts
  • Plastic material PA6.6-GF30
  • Peak operating temperature up to +175 °C / 1000 hours
  • Modular construction for different mounting situations
  • Variety of R/T characteristics and tolerances
  • Temperature range: –10 … +300 °C
  • Insulation voltage: > 1250 V AC
  • Thermal cooling time constant τa air approx. 30 s
Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
--- --- K524 assignment

Inrush current limiters S153, S235, S236, S237, S238, P11, P13, S364, S464

  • Limiting of inrush current
  • Taped versions for automatic processing
  • UL approval (E69802) available
  • High accuracy and easy mounting
  • Lead spacing 5 and 7.5 mm
  • Imax: up to 20 A
  • VRMS: 265 V
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
1 - 60 ±20 S237 file_pdf_box
1 - 10 ±20 S364 file_pdf_box
1 - 10 ±20 S464 file_pdf_box
1 - 120 ±20 P11 file_pdf_box
1 - 120 ±20 P13 file_pdf_box
2.2 - 120 ±20 S236 file_pdf_box
2.5 - 10 ±20 S235 file_pdf_box
2.5 - 25 ±20 S238 file_pdf_box
4.7 - 33 ±20 S153 file_pdf_box
--- --- Kit file_pdf_box