RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
--- | 1.5 - 60 | B32320, B32322 | --- | file_pdf_box | |
--- | 1.5 - 60 | B32321, B32323 | --- | file_pdf_box | |
--- | 1.5 - 60 | B32328 | --- | file_pdf_box | |
--- | 1.5 - 60 | B32329 | --- | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
--- | 1.5 - 5 | B32355 | --- | file_pdf_box | |
--- | 2 - 20 | B32350, B32352 | --- | file_pdf_box | |
--- | 2 - 20 | B32355 | --- | file_pdf_box | |
--- | 2 - 20 | B32356 | --- | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
--- | 1 - 60 | B32330, B32332 | --- | file_pdf_box | |
--- | 1 - 60 | B32333 | --- | file_pdf_box | |
--- | 2 - 50 | B33331 | --- | file_pdf_box | |
--- | 2 - 50 | B33331 | --- | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
305 | 0.01 - 30 | B32921 - B32928 | 10 - 52.5 | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
305 | 0.1 - 15 | B32922H - B32926J | 15 - 37.5 | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
330 | 0.01 - 6.8 | B32911*3, B32912*3, B32913*3, B32914*3, B32916*3 | 10 - 37.5 | file_pdf_box | |
530 | 0.0068 - 5.6 | B32912*5, B32913*5, B32914*5, B32916*5, B32918*5 | 15 - 52.5 | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
--- | 1.5 - 60 | B32320 | --- | file_pdf_box | |
--- | 2 - 20 | B32350 | --- | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
300 | 0.001 - 1 | B32021, B32022, B32023, B32024, B32026 | 10 - 37.5 | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
350 | 0.0047 - 1.2 | B32032, B32033, B32034, B32036 | 15 - 37.5 | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
160, 200 | 0.068 - 2.2 | B32671P, B32672P, B32673P | 10 - 22.5 | file_pdf_box | |
220 - 310 | 0.01 - 22 | B32671Z, B32672Z, B32673Z, B32674Z, B32676Z | 10 - 37.5 | file_pdf_box |
B32774 ... B32778
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
--- | 0.33 - 120 | B32774H, B32776H, B32778H | 27.5 - 52.5 | file_pdf_box | |
--- | 0.33 - 120 | B32774M, B32776M, B32778M | 27.5 - 52.5 | file_pdf_box | |
--- | 1 - 50 | B32774P, B32776P, B32778P | 27.5 - 52.5 | file_pdf_box | |
--- | 1.5 - 480 | B32774, B32776, B32778 | 27.5 - 52.5 | file_pdf_box | |
--- | 1.5 - 170 | B32774X, B32776YZ, B32778Z | 27.5 - 52.5 | file_pdf_box |
B32674 ... B32678
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
220 - 310 | 1 - 22 | B32674Z, B32676Z | 27.5, 37.5 | file_pdf_box | |
--- | 0.47 - 270 | B32674, B32676, B32678 | 27.5 - 52.5 | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
--- | 0.33 - 120 | B32774H, B32776H, B32778H | 27.5 - 52.5 | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
160 - 1000 | 0.001 - 40 | B32652, B32653, B32654, B32656, B32658 | 15 - 52.5 | file_pdf_box | |
450 - 800 | 0.068 - 5.6 | B32656S, B32658S | --- | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
40 - 400 | 0.001 - 220 | B32521 - B32529 | 5 - 37.5 | file_pdf_box |
RMS voltage ( |
Capacitance (µF) | Type | Lead spacing (mm) | ||
---|---|---|---|---|---|
250 - 400 | 1 - 70 | B32754, B32756, B32758 | 27.5 - 52.5 | file_pdf_box |