Aluminum electrolytic capacitors
- High ripple current capability
- Low ESR
- Optimized thermal concept
- Long useful life
- Ultra-compact design
- Different case sizes for each capacitance value
Snap-in
- 2-pin version with standard pin (6.3 mm) or short pin (4.5 mm), 3-pin version with short pin
Product search
|
PDF
|
|
200 - 550
|
47 - 2700
|
>3000
|
105
|
B43544
|
|
|
200 - 600
|
47 - 2200
|
>5000,
>8000
|
85
|
B43541
|
|
|
200 - 500
|
47 - 2700
|
>5000
|
105
|
B43644
|
|
|
200 - 450
|
56 - 2700
|
>3000
|
105
|
B43509
|
|
|
200 - 450
|
56 - 2200
|
>8000
|
85
|
B43624
|
|
|
200 - 500
|
56 - 2200
|
>8000
|
105
|
B43547
|
|
|
200 - 450
|
82 - 3300
|
>2000
|
105
|
B43640
|
|
|
200 - 500
|
82 - 3300
|
>3000
|
105
|
B43642
|
|
|
200 - 450
|
82 - 2700
|
>8000
|
85
|
B43634
|
|
|
200 - 450
|
100 - 3300
|
>2000
|
85
|
B43630
|
|
|
200 - 450
|
100 - 3300
|
>3000
|
105
|
B43643
|
|
|
400 - 500
|
68 - 820
|
>3000
|
105
|
B43548
|
|
|
400 - 500
|
68 - 820
|
>5000
|
105
|
B43545
|
|
|
400 - 450
|
120 - 1200
|
>2000
|
105
|
B43641
|
|
|
450
|
120 - 1000
|
>2000
|
105
|
B43647
|
|
More products for Refrigerator