TDK TDK Electronics · TDK Europe

EMC filters

  • Wide current range up to 2500 A
  • Rated voltage up to 760 V AC and 1500 V DC
  • Different terminals (tab connectors, litz wires, threaded studs, terminal blocks, pins, IEC connectors, bus bars)
  • UL/CSA/ENEC approvals
  • EPCOS also runs its own accredited EMC laboratory in Regensburg/Germany which can perform all relevant tests and issue the necessary documentation to obtain CE-conformity

IEC inlet filters

  • EMC filters with integrated IEC connector
  • Compact design
  • Medical versions with very low leakage current
Product search

Rated current (A) Rated voltage (V AC) Type PDF
1 - 20 250 B84771 file_pdf_box
1 - 10 250 B84773 file_pdf_box
1 - 10 250 B84776 file_pdf_box

2-line filters

  • Modular SIFI filter system with various cases and insertion losses
  • Medical versions with very low leakage current
  • Suppression of differential and common-mode interference
Product search

Rated current (A) Rated voltage (V AC) Type PDF
2 - 36 250 B84112G file_pdf_box
3 - 36 250 B84111F file_pdf_box
3 - 36 250 B84113H file_pdf_box