Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors

Leaded

  • High ripple current
  • AC voltage capability
  • Very good peak voltage/current capability
  • Long-term reliability and stability
  • Very low ESR and ESL
  • Low profile types for applications with height restrictions
  • Heavy Duty series with extreme long capacitance stability
  • Customer-specific products upon request

Motor run

  • Very low losses due to innovative film technology
  • High insulation and vibration resistance
  • Long-term reliability 30 000 h (class A) available
  • 10000 A fault-current-proof versions
  • Ultra-compact and economic design in aluminum and plastic can
  • Various mounting options
  • Very high safety level S2/S3 to IEC 60252-1
  • Temperature up to +100 °C
  • IEC 60335-1 compatible versions
  • UL810-, VDE-, CQC- and TÜV-approved versions

DC link

  • Ultra compact design
  • PCB mountable
  • Low ESR of 10 mΩ

MotorCap S3, plastic compact

  • Safety class S3 to IEC 60252
  • Life expectancy
    • 400 V, 30000 h
    • 450 V, 10000 h
  • Max. temperature: up to +100 °C
  • Mounting options: M8 bolt, fast fixation unit
  • IEC 60335-1 compatible versions available
  • VR: 400/450 V AC
  • Terminals:
    • Fast-on (single/double)
    • Insulated wire
    • Twin core cable
  • Housing: plastic can
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
--- 2 - 20 B32355 --- file_pdf_box
--- 1.5 - 5 B32355 --- file_pdf_box
--- 2 - 20 B32350, B32352 --- file_pdf_box
--- 2 - 20 B32356 --- file_pdf_box

MotorCap S2, aluminum

  • Safety class S2 to IEC 60252
  • Life expectancy
    • up to 30000 h
  • Max. temperature: +70 °C and +85 °C
  • Mounting options: M8 bolt
  • IEC 60335-1 compatible version available
  • VR: 250, 450 V AC
  • Terminals:
    • Single fast-on
    • Double fast-on
    • Twin core cable
  • Housing: aluminum can
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
--- 1 - 60 B32333 --- file_pdf_box
--- 1 - 60 B32330, B32332 --- file_pdf_box
--- 2 - 50 B33331 --- file_pdf_box
--- 2 - 50 B33331 --- file_pdf_box

X2

  • X2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
305 0.01 - 30 B32921 - B32928 10 - 52.5 file_pdf_box

X2 humidity

  • +85 °C/85% RH/1000 h/240 V AC
  • +60 °C/95% RH/1000 h/240 V AC
  • For severe ambient conditions
  • Between the lines and series application
  • X2 safety class per UL/IEC
  • High stability on capacitance
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
305 0.1 - 15 B32922H - B32926J 15 - 37.5 file_pdf_box

X1

  • X1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
330 0.01 - 6.8 B32911*3, B32912*3, B32913*3, B32914*3, B32916*3 10 - 37.5 file_pdf_box
530 0.0068 - 5.6 B32912*5, B32913*5, B32914*5, B32916*5, B32918*5 15 - 52.5 file_pdf_box

Y2

  • Y2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Line to ground connection
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
300 0.001 - 1 B32021, B32022, B32023, B32024, B32026 10 - 37.5 file_pdf_box

Y2 humidity

  • Y2 class for interference suppression for severe ambient conditions and automotive
  • Approved acc. to international standards, AEC-Q200D
  • Line to ground connection
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
350 0.0047 - 1.2 B32032, B32033, B32034, B32036 15 - 37.5 file_pdf_box

MKP PFC

  • Operating temperature up to +125 °C
  • Super miniaturized
  • Designed for PFC stage
  • B32671P … B32673P:
    VR: 450 … 630 V DC
  • High current, PFC
Product search

RMS voltage (V AC) Capacitance (µF) Type Lead spacing (mm) PDF
160, 200 0.068 - 2.2 B32671P, B32672P, B32673P 10 - 22.5 file_pdf_box
220 - 310 0.01 - 2.2 B32671Z, B32672Z, B32673Z 10 - 22.5 file_pdf_box