TDK Electronics · TDK Europe

PQvar™ – Static Var Generator

Get Data Sheets and Search

PDF Product Compensation capacity (kvar) Input voltage (V) System input / Number of phases Type
Accessories for PQvar Static Var Generator --- --- --- 7" Display
PQvar Static Var Generator 550 690 3P3W PQSF6550V715
PQvar Static Var Generator 110 690 3P4W PQSF8110V715
PQvar Static Var Generator 440 690 3P4W PQSF8440V715
PQvar Static Var Generator 220 690 3P3W PQSF6220V715
PQvar Static Var Generator 200 400 3P4W PQSW8200V344
PQvar Static Var Generator 110 690 3P3W PQSF6110V715
PQvar Static Var Generator 440 690 3P3W PQSF6440V715
PQvar Static Var Generator 330 690 3P4W PQSF8330V715
PQvar Static Var Generator 880 690 3P4W PQSF8880V715
PQvar Static Var Generator 770 690 3P4W PQSF8770V715
PQvar Static Var Generator 200 400 3P3W PQSM6200V300
PQvar Static Var Generator 880 690 3P3W PQSF6880V715
PQvar Static Var Generator 200 400 3P4W PQSM8200V300
PQvar Static Var Generator 330 690 3P3W PQSF6330V715
PQvar Static Var Generator 770 690 3P3W PQSF6770V715
PQvar Static Var Generator 600 400 3P4W PQSF8600V315
PQvar Static Var Generator 600 400 3P3W PQSF6600V315
PQvar Static Var Generator 500 400 3P4W PQSF8500V315
PQvar Static Var Generator 800 400 3P4W PQSF8800V315
PQvar Static Var Generator 660 690 3P4W PQSF8660V715
PQvar Static Var Generator 200 400 3P3W PQSW6200V344
PQvar Static Var Generator 800 400 3P3W PQSF6800V315
PQvar Static Var Generator 220 690 3P4W PQSF8220V715
PQvar Static Var Generator 550 690 3P4W PQSF8550V715
PQvar Static Var Generator 660 690 3P3W PQSF6660V715
PQvar Static Var Generator 95 690 3P4W PQSW8095V744
PQvar Static Var Generator 50 690 3P4W PQSM8050V700
PQvar Static Var Generator 75 690 3P3W PQSM6075V700
PQvar Static Var Generator 30 400 3P4W PQSW8030V344
PQvar Static Var Generator 100 400 3P3W PQSW6100V344
PQvar Static Var Generator 95 690 3P4W PQSM8095V700
PQvar Static Var Generator 75 690 3P4W PQSM8075V700
PQvar Static Var Generator 95 690 3P3W PQSM6095V700
PQvar Static Var Generator 50 400 3P3W PQSW6050V344
PQvar Static Var Generator 110 690 3P3W PQSM0110V700
PQvar Static Var Generator 110 690 3P3W PQSW6110V744
PQvar Static Var Generator 30 400 3P3W PQSM6030V300
PQvar Static Var Generator 30 400 3P4W PQSM8030V300
PQvar Static Var Generator 50 690 3P3W PQSW6050V744
PQvar Static Var Generator 250 400 3P4W PQSF8250V315
PQvar Static Var Generator 100 400 3P3W PQSM6100V300
PQvar Static Var Generator 200 400 3P4W PQSF8200V315
PQvar Static Var Generator 250 400 3P3W PQSF6250V315
PQvar Static Var Generator 100 400 3P4W PQSW8100V344
PQvar Static Var Generator 50 400 3P3W PQSM6050V300
PQvar Static Var Generator 500 400 3P3W PQSF6500V315
PQvar Static Var Generator 400 400 3P4W PQSF8400V315
PQvar Static Var Generator 200 400 3P3W PQSF6200V315
PQvar Static Var Generator 100 400 3P4W PQSF8100V315
PQvar Static Var Generator 50 400 3P4W PQSW8050V344
PQvar Static Var Generator 75 690 3P3W PQSW6075V744
PQvar Static Var Generator 110 690 3P4W PQSW8110V744
PQvar Static Var Generator 95 690 3P3W PQSW6095V744
PQvar Static Var Generator 100 400 3P3W PQSF6100V315
PQvar Static Var Generator 300 400 3P4W PQSF8300V315
PQvar Static Var Generator 100 400 3P4W PQSM8100V300
PQvar Static Var Generator 50 690 3P4W PQSW8050V744
PQvar Static Var Generator 400 400 3P3W PQSF6400V315
PQvar Static Var Generator 110 690 3P4W PQSM8110V700
PQvar Static Var Generator 50 400 3P4W PQSM8050V300
PQvar Static Var Generator 50 690 3P3W PQSM6050V700
PQvar Static Var Generator 75 690 3P4W PQSW8075V744
PQvar Static Var Generator 300 400 3P3W PQSF6300V315
PQvar Static Var Generator 30 400 3P3W PQSW6030V344

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms
  • Safety Recommendations (ZVEI)

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.