TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability
  • High reliability
  • Self-healing capability
  • High contact reliability
  • Various lead configurations
  • Capacitors qualified acc. to AEC-Q200D and IEC 60384-14:2013/AMD1:2016 available

MMKP

  • Electronic ballasts (resonant circuits)
  • LLC typology in resonant circuits
  • High frequency applications with high current stress
  • Switched-mode power supply
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
400 - 2000 0.0022 - 0.56 250 - 500 B32641B0103J000 - B32643B8823K000 file_pdf_box

MKP B32651 … B32658

  • High pulse strength
  • High contact reliability
  • Very low inductance
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
250 - 2000 0.001 - 40 160 - 700 B32651A7222J000 - B32658G8605K000 file_pdf_box

MKP B32671L … B32672L

  • Max. operating temp. +125 °C
  • Very small dimensions
  • High peak current
  • Very high AC voltages for all frequency ranges
  • High peak voltage for short time periods
  • High pulse withstand capability
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
400 - 2000 0.01 - 0.68 200 - 700 B32671L0103J000 - B32672L8333J189 file_pdf_box

X1 MKP

  • Across-the-line applications
  • Severe ambient conditions

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
--- 0.047 - 1 530 B32912A5104K000 - B32916D5105M003 file_pdf_box

X2 MKP B32932A/B … B32936A/B

  • For connection in series with the mains
  • High stability of capacitance value
  • Severe ambient conditions
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
--- 0.047 - 2.2 305 B32932A3104K000 - B32936A3225M000 file_pdf_box

X2 MKP B32922H/J … B32926H/J

  • Across-the-line applications
  • High stability of capacitance value
  • Severe ambient conditions
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
--- 0.1 - 15 305 B32922H3104K000 - B32926J3825M003 file_pdf_box

X2 MKP B32924A/B4 … B32926A/B4

  • Internal series construction
  • “E-meters”, “In-series” with mains
  • Across-the-line applications
  • +85 °C/85%RH at 330 V AC, 1000 h
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
--- 0.47 - 10 350 B32924A4105M000 - B32926B4825K003 file_pdf_box

Y2 MKP

  • Line-to-ground applications
  • Severe ambient conditions
  • Small dimensions
  • +85 °C/85%RH at 350 V AC, 1000 h
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
1000 0.0047 - 1.2 350 B32032A4103K000 - B32036B4824K003 file_pdf_box