TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability
  • High reliability
  • Self-healing capability
  • High contact reliability
  • Various lead configurations
  • Capacitors qualified acc. to AEC-Q200D and IEC 60384-14:2013/AMD1:2016 available

Y2 MKP

  • Line-to-ground applications
  • Severe ambient conditions
  • Small dimensions
  • +85 °C/85%RH at 350 V AC, 1000 h
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
1000 0.0047 - 1.2 350 B32032A4103K000 - B32036B4824K003 file_pdf_box