Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability
  • High reliability
  • Self-healing capability
  • High contact reliability
  • Various lead configurations
  • Capacitors qualified acc. to AEC-Q200D and IEC 60384-14:2013/AMD1:2016 available

Y2 MKP

  • Line-to-ground applications
  • Severe ambient conditions
  • Small dimensions
  • +85 °C/85%RH at 350 V AC, 1000 h
Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
350 0.0047 … 1.2 --- B32032 assignment
350 0.0047 … 1.2 --- B32033 assignment
350 0.0047 … 1.2 --- B32034 assignment
350 0.0047 … 1.2 --- B32035 assignment
350 0.0047 … 1.2 --- B32036 assignment