Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

  • Wide temperature range from -55 °C to +150 °C
  • Miniaturized versions
  • High mechanical strength
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
  • Qualified acc. to AEC-Q200

Power inductors

  • Shielded and unshielded versions
  • Low DC resistance
  • Temperature up to +150 °C
  • Qualified acc. to AEC-Q200
Product search

Size/Series Inductance (µH) Type PDF
10.4x10.0x5.8 10 - 680 B82475M1 file_pdf_box
10.4x10.4x4.8 0.82 - 1000 B82464P4 file_pdf_box
10.4x10.4x4.8 0.82 - 1000 B82464G4 file_pdf_box
10.4x10.4x4.8 1 - 1000 B82464A4 file_pdf_box
12.5x12.5x6.5 1 - 1000 B82477P2 file_pdf_box
12.5x12.5x8.5 0.82 - 1000 B82477P4 file_pdf_box
6.3x6.3x3 0.82 - 1000 B82462G4 file_pdf_box
6x6x3 1 - 1000 B82462A4 file_pdf_box
7.3x7.3x4.5 1 - 1000 B82472P6 file_pdf_box
8.3x7.5x5.5 10 - 470 B82473M1 file_pdf_box